
Pulsed output module for SM102E SM200
EAN
3250615632005
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Main electrical features
-
Frequency- Hz
Voltage
-
Rated insulation voltage4 kV
Dimensions
-
Depth of installed product36 mm
-
Height of installed product84 mm
-
Length49 mm
-
Width of installed product21 mm
Connection
-
Connection cross-sect. flexible conductor0,5 / 1,5mm²
-
Connection cross-sect. rigid cable0,5 / 1,5mm²
-
Type of connectionwith screw
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-10…55 °C
-
Storage/transport temperature-20…80 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for SM200
Notice SM200 FR-DE-GB-IT-NL-ES-PT
PDF2 MB -
ProductDataSheet
Product data sheets for SM200
UK_MD_TDS_AnalogueVoltmereammeter
PDF86 KB -
ProductEnvironmentProfile
Product environmental profile for SM200
PDF297 KB -
ProductROHS
Pollutant guidelines for SM200
REACH declaration SM200 (english)
PDF32 KBPollutant guidelines for SM200
RoHS declaration SM200 (english)
PDF32 KB
More documentation