External corner VDI SL20055 beech • SL200553D2 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Cable manage­ment
          • Resid­en­tial trunking
          • Plinths
          • tehalit.SL: plinth system height 55, 80 and 115 mm
          • tehalit.SL 20 x 55
          • SL200553D2
          Image  SL200553D2 of the product Hager Africa | Hager Africa
          Image  SL200553D2 of the product Hager Africa | Hager Africa
          Image  SL200553D2 of the product Hager Africa | Hager Africa

          External corner VDI for trunking tehalit.SL 20x55mm beech

          SL200553D2

          Image  SL200553D2 of the product Hager Africa | Hager Africa
          Image  SL200553D2 of the product Hager Africa | Hager Africa
          Image  SL200553D2 of the product Hager Africa | Hager Africa
          • Cable manage­ment

          External corner VDI for trunking tehalit.SL 20x55mm beech SL200553D2

          EAN
          4012740894043
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Dimen­sions
          • Trunking height
            55 mm
          • Trunking width
            20 mm
          Cover, door
          • Lid with softlip
            No
          Mater­ials
          • Material group
            plastic
          Settings
          • Angle range
            83 / 135 °
          Accessories included
          • Accessory config­ur­a­tion
            Moulded
          Stand­ards
          • European directive RoHs
            volun­tary compli­ance
          Safety
          • Protec­tion index IP
            IP40
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            No
          • Impact strength
            IK07
          Use condi­tions
          • Oper­ating temper­ature
            5…60 °C
          temper­atur
          • Ambient temper­ature
            5…60 °C

          Downloads

          • Product image

            Image SL200553D2  | Hager Africa

            Product Image SL200553D2

          • Tool

            Image Programming/Implementation software for SL200553D2  | Hager Africa

            Programming/Implementation software for SL200553D2

            Cable Management Revit Plugin

            MSI
            0
          • Product licence

            Image Product licence for SL200553D2  | Hager Africa

            Product licence for SL200553D2

            Product_Licence_NF004_1078_SL

            PDF
            1 MB
          • Declaration of conformity

            Image EU Declaration of conformity for SL200553D2  | Hager Africa

            EU Declaration of conformity for SL200553D2

            EU-Declaration SL T046A FR_EN 26072019

            PDF
            48 KB
            Image EU Declaration of conformity for SL200553D2  | Hager Africa

            EU Declaration of conformity for SL200553D2

            Declaration

            PDF
            21 KB
            Image EU Declaration of conformity for SL200553D2  | Hager Africa

            EU Declaration of conformity for SL200553D2

            Deklaracja zgodności UE

            PDF
            407 KB
          • PEP document

            Image Product environmental profile for SL200553D2  | Hager Africa

            Product environmental profile for SL200553D2

            PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (english)

            PDF
            400 KB
            Image Product environmental profile for SL200553D2  | Hager Africa

            Product environmental profile for SL200553D2

            PDF
            217 KB
          • RoHS report

            Image Pollutant guidelines for SL200553D2  | Hager Africa

            Pollutant guidelines for SL200553D2

            RoHS declaration SL200553D2 (english)

            PDF
            32 KB
            Image Pollutant guidelines for SL200553D2  | Hager Africa

            Pollutant guidelines for SL200553D2

            REACH declaration SL200553D2 (english)

            PDF
            33 KB
          More documentation

          Discover more of this product range

            5
          • 1
            SL200551 - Recy30%  Trunking base SL20055 black
            SL200551
            Recy30% Trunking base SL20055 black
          • 2
            SL200552D1 - Trunking lid SL20055 alu
            SL200552D1
            Trunking lid SL20055 alu
          • 3
            SL200552D2 - Trunking lid SL20055 beech
            SL200552D2
            Trunking lid SL20055 beech
          • 4
            SL200552D3 - Trunking lid SL20055 mable
            SL200552D3
            Trunking lid SL20055 mable
          • 5
            SL200552D4 - Trunking lid SL20055 cherry
            SL200552D4
            Trunking lid SL20055 cherry

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group