T''|et croix pour LFS 60150, blanc palom • R26969010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Cable manage­ment
  • Specific trunking solu­tions
  • tehalit.camelea steel sheet trunking
  • tehalit.camelea depth 40 and 60 mm
  • tehalit.camelea 60 x 150, 4 clips
  • R26969010
Image  R26969010 of the product Hager Africa | Hager Africa
Image  R26969010 of the product Hager Africa | Hager Africa
Image  R26969010 of the product Hager Africa | Hager Africa

R26969010

Image  R26969010 of the product Hager Africa | Hager Africa
Image  R26969010 of the product Hager Africa | Hager Africa
Image  R26969010 of the product Hager Africa | Hager Africa
  • Cable manage­ment

R26969010

EAN
4012740284325
Packaging
6 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Dimen­sions
  • Trunking height
    60 mm
  • Length
    350 mm
  • Trunking width
    150 mm
  • Measure a
    350 mm
Cover, door
  • Lid with softlip
    -
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
  • Material group
    steel
  • Type of surface treat­ment
    Painted
Install­a­tion, mounting
  • Base punching
    Without base punching
Accessories included
  • Accessory config­ur­a­tion
    Moulded
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Protec­tion index IP
    IP30
  • Impact strength
    IK08
Use condi­tions
  • Oper­ating temper­ature
    -5…90 °C

Downloads

  • Product image

    Image R26969010  | Hager Africa

    Product Image R26969010

  • Declaration of conformity

    Image EU Declaration of conformity for R26969010  | Hager Africa

    EU Declaration of conformity for R26969010

    PDF
    633 KB
More documentation

Discover more of this product range

    5
  • 1
    LFS601500VERZ - Trunking LFS made of steel 60x150mm galvanized
    LFS601500VERZ
    Trunking LFS made of steel 60x150mm galvanized
  • 2
    R2292VERZ - R 2292      Galv.      Cable retainer
    R2292VERZ
    R 2292 Galv. Cable retainer
  • 3
    M6292 - M 6292      red        LFS-bridging clip
    M6292
    M 6292 red LFS-bridging clip
  • 4
    TWS70VERZ - Partition for steel trunking without C-profile to BRS/LFS/FWKP height 60mm
    TWS70VERZ
    Partition for steel trunking without C-profile to BRS/LFS/FWKP height 60mm
  • 5
    R2604VERZ - R 2604                 LFS-Coupling
    R2604VERZ
    R 2604 LFS-Coupling

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group