R 2603 Galv End Cap R2603VERZ
EAN
4012740219716
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityLF
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height60 mm
-
Trunking width60 mm
Materials
-
MaterialSteel
-
Material groupsteel
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Protection index IPIP30
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK08
Use conditions
-
Operating temperature-5…90 °C
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for R2603VERZ
PDF633 KB -
RoHS report
Pollutant guidelines for R2603VERZ
REACH declaration R2603VERZ (english)
PDF33 KBPollutant guidelines for R2603VERZ
RoHS declaration R2603VERZ (english)
PDF32 KB
More documentation