R 2573 White 9010 End cap • R25739010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Specific trunking solu­tions
  • tehalit.camelea steel sheet trunking
  • tehalit.camelea depth 40 and 60 mm
  • tehalit.camelea 40 x 60, 4 clips
  • R25739010

R 2573 White 9010 End cap

R25739010

  • Cable manage­ment

R 2573 White 9010 End cap R25739010

EAN
4012740284219
Packaging
5 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • Product compat­ib­ility
    LF
Connectivity
  • Trunking coup­ling
    without coupler
Dimen­sions
  • Trunking height
    40 mm
  • Trunking width
    60 mm
Mater­ials
  • Colour
    pure white
  • Material
    Steel
  • Material group
    steel
  • Type of surface treat­ment
    Painted
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Impact strength
    IK08
Use condi­tions
  • Oper­ating temper­ature
    -5…90 °C

Downloads

  • Product image

    Image R25739010  | Hager Africa

    Product Image R25739010

  • ProductInspectionCertificate

    Image Certificates for R25739010  | Hager Africa

    Certificates for R25739010

    Product certificate International 2022-06-28

    PDF
    1 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for R25739010  | Hager Africa

    EU Declaration of conformity for R25739010

    PDF
    633 KB
  • ProductROHS

    Image Pollutant guidelines for R25739010  | Hager Africa

    Pollutant guidelines for R25739010

    REACH declaration R25739010 (english)

    PDF
    103 KB
More documentation

Discover more of this product range

    5
  • 1
    LFS400600VERZ - Trunking LFS made of steel 40x60mm galvanized
    LFS400600VERZ
    Trunking LFS made of steel 40x60mm galvanized
  • 2
    R2504VERZ - R 2504                 LFS-Coupling
    R2504VERZ
    R 2504 LFS-Coupling
  • 3
    R2290VERZ - R 2290      Galv       Cable Retainer
    R2290VERZ
    R 2290 Galv Cable Retainer
  • 4
    M6290 - M 6290
    M6290
    M 6290
  • 5
    L4180VERZ - Earth-terminal for trunking lid LFS of sheet steel
    L4180VERZ
    Earth-terminal for trunking lid LFS of sheet steel

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group