MCB 4P 25kA D-4A 4M • NSN404 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • MCBs
  • MCBs NRN NQN, NSN
  • 4 pole, NSN, Curve D, 25 kA
  • NSN404
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

5
1
NSN404 - MCB 4P 25kA  D-4A 4M
NSN404
MCB 4P 25kA D-4A 4M
2
NSN450 - MCB 4P 15kA  D-50A 4M
NSN450
MCB 4P 15kA D-50A 4M
3
NSN400 - MCB 4P 25kA  D-0.5A 4M
NSN400
MCB 4P 25kA D-0.5A 4M
4
NSN401 - MCB 4P 25kA  D-1A 4M
NSN401
MCB 4P 25kA D-1A 4M
5
NSN463 - MCB 4P 15kA  D-63A 4M
NSN463
MCB 4P 15kA D-63A 4M
Image  NSN404 of the product Hager Africa | Hager Africa
Image  NSN404 of the product Hager Africa | Hager Africa

MCB 4P 25kA D-4A 4M

NSN404

Image  NSN404 of the product Hager Africa | Hager Africa
Image  NSN404 of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

MCB 4P 25kA D-4A 4M NSN404

EAN
3250614646478
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    without neutral
  • Number of protected poles
    4
  • Number of poles
    4 P
  • Type of pole
    4 P
  • Curve
    D
Func­tions
  • Concur­rently switching N-neutral
    No
Config­ur­a­tion
  • Number of modules
    4
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Aligned terminal
  • Bottom connec­tion aligne­ment for modular devices
    Aligned terminal
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    415 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    6000 V
  • Minimum threshold voltage (Ue min)
    12 V
Elec­tric current
  • Rated current
    4 A
  • min/maxi threshold value of the AC thermal oper­a­tion
    1.13 / 1.45 In
  • Magnetic regu­lating currrent
    10 / 14.4 In
  • min/maxi threshold value of the DC magnetic oper­a­tion
    10 / 30 In
  • min/maxi threshold value of the DC thermal oper­a­tion
    1.13 / 1.45 In
  • Breaking capa­city on 1 pole for IT 400V NF 60947-2
    3 kA
Elec­tric current / temper­ature
  • Rating current -25°C
    4.88 A
  • Rating current -20°C
    4.8 A
  • Rating current -15°C
    4.73 A
  • Rating current -10°C
    4.65 A
  • Rating current -5°C
    4.58 A
  • Rating current 0°C
    4.5 A
  • Rating current 5°C
    4.42 A
  • Rating current 10°C
    4.34 A
  • Rating current 15°C
    4.26 A
  • Rating current 20°C
    4.17 A
  • Rating current 25°C
    4.09 A
  • Rating current 30°C
    4 A
  • Rating current 35°C
    3.9 A
  • Rating current 40°C
    3.79 A
  • Rating current 45°C
    3.69 A
  • Rating current 50°C
    3.58 A
  • Rating current 55°C
    3.46 A
  • Rating current 60°C
    3.34 A
  • Rating current 65°C
    3.22 A
  • Rating current 70°C
    3.1 A
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    0.95
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    0.85
  • Correc­tion factor of magnetic trip­ping with 100 Hz
    1.1
  • Correc­tion factor of magnetic trip­ping with 200 Hz
    1.2
  • Correc­tion factor of magnetic trip­ping with 400 Hz
    1.5
  • Correc­tion factor of magnetic trip­ping with 60 Hz
    1
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    70 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    10.9 W
  • Power loss per pole at In
    2.77 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    4000
  • Number of mech­an­ical oper­a­tions
    20000
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    with screw
  • Tight­ening torque
    2,8Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connec­tion for modular devices
    BIcon­nect
  • Top remov­ab­ility for modular devices
    Yes
  • Bottom remov­ab­ility for modular devices
    Yes
Connec­tion
  • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
    1 / 35 mm²
  • Connec­tion cross section of access and exit with screws, for flex­ible conductor
    1 / 25 mm²
  • Type of connec­tion
    with screw
Equip­ment
  • With trans­parent product label holder
    Yes
Stand­ards
  • Standard text
    IEC 60947-2
Use condi­tions
  • Oper­ating temper­ature
    -25…70 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    for all climates
  • Stor­age/trans­port temper­ature
    -25…80 °C
Iden­ti­fic­a­tion
  • Aesthetic for B.G. Protec­tion devices
    PD

Downloads

  • Product image

    Image NSN404  | Hager Africa

    Product Image NSN404

  • ProductECDeclaration

    Image EU Declaration of conformity for NSN404  | Hager Africa

    EU Declaration of conformity for NSN404

    UKCA Declaration of Conformity

    PDF
    653 KB
    Image EU Declaration of conformity for NSN404  | Hager Africa

    EU Declaration of conformity for NSN404

    Declaration

    PDF
    710 KB
    Image EU Declaration of conformity for NSN404  | Hager Africa

    EU Declaration of conformity for NSN404

    Declaration

    PDF
    689 KB
    Image EU Declaration of conformity for NSN404  | Hager Africa

    EU Declaration of conformity for NSN404

    EU Declaration of Conformity

    PDF
    650 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for NSN404  | Hager Africa

    Product environmental profile for NSN404

    PDF
    432 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    NSN400 - MCB 4P 25kA  D-0.5A 4M
    NSN400
    MCB 4P 25kA D-0.5A 4M
  • 2
    NSN401 - MCB 4P 25kA  D-1A 4M
    NSN401
    MCB 4P 25kA D-1A 4M
  • 3
    NSN402 - MCB 4P 25kA  D-2A 4M
    NSN402
    MCB 4P 25kA D-2A 4M
  • 4
    NSN403 - MCB 4P 25kA  D-3A 4M
    NSN403
    MCB 4P 25kA D-3A 4M
  • 5
    NSN406 - MCB 4P 25kA  D-6A 4M
    NSN406
    MCB 4P 25kA D-6A 4M

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group