module 3 outlets, 2x22,5 empty • NRF0203B00 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Office trunking
  • Multi outlet blocs NR
  • Working station equip­ment with multi outlet blocs
  • Pre-equipped blocs with terminal and free space
  • NRF0203B00

module 3 outlets, 2x22,5 empty

NRF0203B00

  • Cable manage­ment

module 3 outlets, 2x22,5 empty NRF0203B00

EAN
4012740210843
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • More products
Download the data sheet

Technical properties

Func­tions
  • Over­voltage protec­tion
    No
Main elec­trical features
  • Nominal voltage
    250 V
  • Type of supply voltage
    AC
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Height of installed product
    55 mm
  • Length
    240 mm
  • Width of installed product
    55 mm
Mater­ials
  • Material group
    aluminium
Install­a­tion, mounting
  • Mounting type
    surface
Connec­tion
  • Cross section connec­tion cable
    2.5 mm²
  • Number of HDMI sockets
    0
  • Number of RJ45 CAT6 sockets
    0
  • Number of USB sockets
    0
  • Number of VGA sockets
    0
  • Number of audio ports jack 3.5 mm
    0
Cable
  • Length of the connecting cable
    0 mm
Equip­ment
  • Number of connec­tion cables
    max. 1
  • Number of appli­ances to build in
    2
  • Number of USB inter­faces
    0
  • Number of house­hold socket outlets
    3
  • Exten­sion possible
    Yes
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Shape
  • Shape
    Square

Discover more of this product range

    4
  • 1
    NRF0204B00 - module 4 outlets, 2x22,5 empty
    NRF0204B00
    module 4 outlets, 2x22, 5 empty
  • 2
    NRF0406B00 - module 6 outlets, 4x22,5 empty
    NRF0406B00
    module 6 outlets, 4x22, 5 empty
  • 3
    NRF4204K00 - module 4 outlets, 2 RJ45cat.6 UTP + 3m cable WAGO connect.
    NRF4204K00
    module 4 outlets, 2 RJ45cat.6 UTP + 3m cable WAGO connect.
  • 4
    NRF4406K00 - module 6 outlets, 4 RJ45cat.6 UTP + 3m cable WAGO connect.
    NRF4406K00
    module 6 outlets, 4 RJ45cat.6 UTP + 3m cable WAGO connect.

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group