MCB 2P 6/10kA D-0.5A 2M • NGN200 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • MCBs
  • MCBs NGN
  • 2 pole, NGN, Curve D, 6000 A / 10 kA
  • NGN200

MCB 2P 6/10kA D-0.5A 2M

NGN200

  • Energy distri­bu­tion

MCB 2P 6/10kA D-0.5A 2M NGN200

EAN
3250614628818
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    without neutral
  • Number of protected poles
    2
  • Number of poles
    2 P
  • Type of pole
    2 P
  • Curve
    D
Func­tions
  • Concur­rently switching N-neutral
    No
Config­ur­a­tion
  • Number of modules
    2
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Aligned terminal
  • Bottom connec­tion aligne­ment for modular devices
    Aligned terminal
Main elec­trical features
  • Rated short circuit breaking capa­city Icn AC according IEC60898-1
    6 kA
  • Rated oper­a­tional voltage Ue
    400 V
  • Type of supply voltage
    AC
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    6000 V
  • Minimum threshold voltage (Ue min)
    12 V
Elec­tric current
  • Rated current
    0.5 A
  • Rated service breaking capa­city Ics AC according IEC 60898-1
    6 kA
  • min/maxi threshold value of the AC thermal oper­a­tion
    1.13 / 1.45 In
  • Magnetic regu­lating currrent
    10 / 14.4 In
  • min/maxi threshold value of the DC magnetic oper­a­tion
    15 / 30 In
  • min/maxi threshold value of the DC thermal oper­a­tion
    1.13 / 1.45 In
  • Rating current -10°C according to IEC 60947
    0.75 A
  • Rating current -15°C according to IEC 60947
    0.89 A
  • Rating current -20°C according to IEC 60947
    0.96 A
  • Rating current -25°C according to IEC 60947
    0.96 A
  • Rating current -5°C according to IEC 60947
    0.87 A
  • Rating current 0°C according to IEC 60947
    0.84 A
  • Rating current 10°C according to IEC 60947
    0.79 A
  • Rating current 15°C according to IEC 60947
    0.76 A
  • Rating current 20°C according to IEC 60947
    0.73 A
  • Rating current 25°C according to IEC 60947
    0.69 A
  • Rating current 30°C according to IEC 60947
    0.66 A
  • Rating current 35°C according to IEC 60947
    0.62 A
  • Rating current 40°C according to IEC 60947
    0.59 A
  • Rating current 45°C according to IEC 60947
    0.54 A
  • Rating current 5°C according to IEC 60947
    0.82 A
  • Rating current 50°C according to IEC 60947
    0.5 A
  • Rating current 55°C according to IEC 60947
    0.45 A
  • Rating current 60°C according to IEC 60947
    0.4 A
  • Rating current 65°C according to IEC 60947
    0.33 A
  • Rating current 70°C according to IEC 60947
    0.25 A
  • Rated short circuit breaking capa­city Icn under 230V AC according IEC60898-1
    10 kA
  • Rated short circuit breaking capa­city Icn under 400V AC according IEC60898-1
    6 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
    20 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
    20 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
    10 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    10 kA
  • Rated short circuit breaking capa­city Icn under 240V AC according IEC 60898-1
    10 kA
  • Rated short circuit breaking capa­city Icn under 415V AC according IEC 60898-1
    6 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 220V AC IEC 60947-2
    20 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 380V AC IEC 60947-2
    10 kA
Elec­tric current / temper­ature
  • Rating current -25°C
    0.74 A
  • Rating current -20°C
    0.72 A
  • Rating current -15°C
    0.7 A
  • Rating current -10°C
    0.68 A
  • Rating current -5°C
    0.66 A
  • Rating current 0°C
    0.64 A
  • Rating current 5°C
    0.63 A
  • Rating current 10°C
    0.61 A
  • Rating current 25°C
    0.56 A
  • Rating current 30°C
    0.5 A
  • Rating current 35°C
    0.49 A
  • Rating current 40°C
    0.49 A
  • Rating current 45°C
    0.48 A
  • Rating current 50°C
    0.48 A
  • Rating current 55°C
    0.46 A
  • Rating current 60°C
    0.44 A
  • Rating current 65°C
    0.42 A
  • Rating current 70°C
    0.4 A
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    0.95
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    0.85
  • Correc­tion factor of magnetic trip­ping with 100 Hz
    1.1
  • Correc­tion factor of magnetic trip­ping with 200 Hz
    1.2
  • Correc­tion factor of magnetic trip­ping with 400 Hz
    1.5
  • Correc­tion factor of magnetic trip­ping with 60 Hz
    1
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Maximum power loss per pole according to the product standard
    3 W
  • Total power loss under IN
    2.91 W
  • Power loss per pole at In
    1.47 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    4000
  • Number of mech­an­ical oper­a­tions
    20000
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    with screw
  • Tight­ening torque
    2,8Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connec­tion for modular devices
    BIcon­nect
  • Top remov­ab­ility for modular devices
    Yes
  • Bottom remov­ab­ility for modular devices
    Yes
  • Suit­able for flush-­mounting
    Yes
Connec­tion
  • Connec­tion cross-sec­tion at output with screw, for flex­ible conductor
    1 / 25 mm²
  • Connec­tion cross-sec­tion at output with screw, for massive conductor
    1 / 35 mm²
  • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
    1 / 35 mm²
  • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
    1 / 25 mm²
  • Down­stream cage clamp delivery status
    opened
  • Upstream cage clamp delivery status
    opened
Equip­ment
  • Can be access­or­ized
    Yes
Stand­ards
  • Standard text
    EN 60898-1 ; IEC 60947-2
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -25…70 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -25…80 °C
temper­atur
  • Temper­ature of calib­ra­tion
    50 °C

Downloads

  • Product image

    Image NGN200  | Hager Africa

    Product Image NGN200

  • ProductECDeclaration

    Image EU Declaration of conformity for NGN200  | Hager Africa

    EU Declaration of conformity for NGN200

    Declaration

    PDF
    753 KB
    Image EU Declaration of conformity for NGN200  | Hager Africa

    EU Declaration of conformity for NGN200

    MCB

    PDF
    773 KB
    Image EU Declaration of conformity for NGN200  | Hager Africa

    EU Declaration of conformity for NGN200

    EU Declaration of Conformity

    PDF
    0
    Image EU Declaration of conformity for NGN200  | Hager Africa

    EU Declaration of conformity for NGN200

    MCB

    PDF
    716 KB
    Image EU Declaration of conformity for NGN200  | Hager Africa

    EU Declaration of conformity for NGN200

    UKCA Declaration of Conformity

    PDF
    0
    Image EU Declaration of conformity for NGN200  | Hager Africa

    EU Declaration of conformity for NGN200

    Declaration

    PDF
    535 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for NGN200  | Hager Africa

    Product environmental profile for NGN200

    PDF
    432 KB
  • ProductROHS

    Image Pollutant guidelines for NGN200  | Hager Africa

    Pollutant guidelines for NGN200

    RoHS declaration NGN200 (english)

    PDF
    32 KB
    Image Pollutant guidelines for NGN200  | Hager Africa

    Pollutant guidelines for NGN200

    REACH declaration NGN200 (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    NGN201 - MCB 2P 6/10kA D-1A 2M
    NGN201
    MCB 2P 6/10kA D-1A 2M
  • 2
    NGN202 - MCB 2P 6/10kA D-2A 2M
    NGN202
    MCB 2P 6/10kA D-2A 2M
  • 3
    NGN203 - MCB 2P 6/10kA D-3A 2M
    NGN203
    MCB 2P 6/10kA D-3A 2M
  • 4
    NGN204 - MCB 2P 6/10kA D-4A 2M
    NGN204
    MCB 2P 6/10kA D-4A 2M
  • 5
    NGN206 - MCB 2P 6/10kA D-6A 2M
    NGN206
    MCB 2P 6/10kA D-6A 2M

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group