Auto reclosing remote control auxiliary • MZ915 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Protec­tion devices
          • Auxil­i­aries and accessories
          • Auxil­i­aries and accessories for MCBs, RCCBs and RCBOs
          • Auto reclosing remote control auxil­i­aries
          • MZ915
          Image  MZ915 of the product Hager Africa | Hager Africa
          Image  MZ915 of the product Hager Africa | Hager Africa

          Auto reclosing remote control auxiliary

          MZ915

          Image  MZ915 of the product Hager Africa | Hager Africa
          Image  MZ915 of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Auto reclosing remote control auxiliary MZ915

          EAN
          3250614329043
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          Download the data sheet

          Technical properties

          Config­ur­a­tion
          • Number of modules
            3
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            207 / 230 / 253 V
          • Type of supply voltage
            AC
          • Frequency
            50/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            6 kV
          • Command voltage AC
            207 / 230 / 253 V
          • Rated oper­a­tional voltage in DC
            230 V
          Elec­tric current
          • Accept­able current rating with AC1
            5 A
          • Quies­cent current
            0 mA
          Dimen­sions
          • Depth of installed product
            71 mm
          • Height of installed product
            83 mm
          • Width of installed product
            54 mm
          Power
          • Total power loss under IN
            0.11 W
          Install­a­tion, mounting
          • Tight­ening torque
            1,7N­m;0,6Nm
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            terminals 1 and 3 : 1 to 6mm² / terminals 2 up to 18 : 0,2 to 2,5mm²
          • Connec­tion cross-sect. rigid cable
            Terminals 1 and 2 : 1,5 / 10mm² - Terminals 2 up to 8 : 0,2 / 2,5mm²
          Equip­ment
          • Quantity of NC contacts
            0
          • Quantity of NO contacts
            2
          • Quantity of INV contacts
            0
          Stand­ards
          • European directive WEEE
            concerned
          Safety
          • Dielec­tric prop­er­ties distance between coil and contact
            6Kv
          Use condi­tions
          • Oper­ating temper­ature
            -5…40 °C
          Iden­ti­fic­a­tion
          • Aesthetic for B.G. Protec­tion devices
            FD

          Downloads

          • Product image

            Image MZ915  | Hager Africa

            Product Image MZ915

          • ProductNotice

            Image Instruction manuals for MZ915  | Hager Africa

            Instruction manuals for MZ915

            PDF
            191 KB
            Image Instruction manuals for MZ915  | Hager Africa

            Instruction manuals for MZ915

            PDF
            1 MB
          • ProductROHS

            Image Pollutant guidelines for MZ915  | Hager Africa

            Pollutant guidelines for MZ915

            RoHS declaration MZ915 (english)

            PDF
            103 KB
          More documentation

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group