Remote control auxiliary • MZ905 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • Auxil­i­aries and accessories
  • Auxil­i­aries and accessories for MCBs, RCCBs and RCBOs
  • Remote control auxil­i­aries
  • MZ905
Image  MZ905 of the product Hager Africa | Hager Africa
Image  MZ905 of the product Hager Africa | Hager Africa

Remote control auxiliary

MZ905

Image  MZ905 of the product Hager Africa | Hager Africa
Image  MZ905 of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Remote control auxiliary MZ905

EAN
3250614329012
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Config­ur­a­tion
  • Number of modules
    3
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    207 / 230 / 253 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    6 kV
  • Command voltage AC
    207 / 230 / 253 V
  • Rated oper­a­tional voltage in DC
    230 V
Elec­tric current
  • Accept­able current rating with AC1
    5 A
  • Quies­cent current
    0 mA
Dimen­sions
  • Depth of installed product
    71 mm
  • Height of installed product
    83 mm
  • Width of installed product
    54 mm
Power
  • Inrush power absorbed
    1173 VA
  • Total power loss under IN
    0.11 W
Install­a­tion, mounting
  • Tight­ening torque
    1,7N­m;0,6Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    terminals 1 and 3 : 1 to 6mm² / terminals 2 up to 18 : 0,2 to 2,5mm²
  • Connec­tion cross-sect. rigid cable
    Terminals 1 and 2 : 1,5 / 10mm² - Terminals 2 up to 8 : 0,2 / 2,5mm²
Equip­ment
  • Quantity of NC contacts
    0
  • Quantity of NO contacts
    2
  • Quantity of INV contacts
    0
Stand­ards
  • European directive WEEE
    concerned
Safety
  • Dielec­tric prop­er­ties distance between coil and contact
    6Kv
Use condi­tions
  • Oper­ating temper­ature
    -5…40 °C
Iden­ti­fic­a­tion
  • Aesthetic for B.G. Protec­tion devices
    FD

Downloads

  • Product image

    Image MZ905  | Hager Africa

    Product Image MZ905

  • ProductNotice

    Image Instruction manuals for MZ905  | Hager Africa

    Instruction manuals for MZ905

    PDF
    191 KB
    Image Instruction manuals for MZ905  | Hager Africa

    Instruction manuals for MZ905

    PDF
    1 MB
  • ProductROHS

    Image Pollutant guidelines for MZ905  | Hager Africa

    Pollutant guidelines for MZ905

    RoHS declaration MZ905 (english)

    PDF
    103 KB
More documentation

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group