
Remote control auxiliary MZ901
EAN
3250614319969
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Number of modules3
Main electrical features
-
Rated operational voltage Ue207 / 230 / 253 V
-
Type of supply voltageAC
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage6 kV
-
Command voltage AC207 / 230 / 253 V
-
Rated operational voltage in DC230 V
Electric current
-
Acceptable current rating with AC15 A
-
Quiescent current0 mA
Dimensions
-
Depth of installed product71 mm
-
Height of installed product83 mm
-
Width of installed product54 mm
Power
-
Inrush power absorbed1173 VA
-
Total power loss under IN0.11 W
Installation, mounting
-
Tightening torque1,7Nm;0,6Nm
Connection
-
Connection cross-sect. flexible conductorterminals 1 and 3 : 1 to 6mm² / terminals 2 up to 18 : 0,2 to 2,5mm²
-
Connection cross-sect. rigid cableTerminals 1 and 2 : 1,5 / 10mm² - Terminals 2 up to 8 : 0,2 / 2,5mm²
Equipment
-
Quantity of NC contacts0
-
Quantity of NO contacts2
-
Quantity of INV contacts0
Standards
-
European directive WEEEnot concerned
Safety
-
Dielectric properties distance between coil and contact6Kv
Use conditions
-
Operating temperature-5…40 °C
Identification
-
Aesthetic for B.G. Protection devicesFD
Downloads
More documentation