Alarm contact for motor starter 2C • MZ527N | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Protec­tion devices
          • Motor starters
          • Motor starters and accessories
          • Alarm contacts
          • MZ527N
          Image  MZ527N of the product Hager Africa | Hager Africa
          Image  MZ527N of the product Hager Africa | Hager Africa
          Image  MZ527N of the product Hager Africa | Hager Africa

          Alarm contact for motor starter 2C

          MZ527N

          Image  MZ527N of the product Hager Africa | Hager Africa
          Image  MZ527N of the product Hager Africa | Hager Africa
          Image  MZ527N of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Alarm contact for motor starter 2C MZ527N

          EAN
          3250614565120
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Maximum poles of the main device
            3
          Config­ur­a­tion
          • Number of modules
            0.5
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            220 / 500 V
          • Type of supply voltage
            AC
          • Frequency
            40/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            690 V
          • Rated impulse with­stand voltage
            6000 V
          • Rated oper­a­tional voltage in DC
            24 / 220 V
          Elec­tric current
          • Accept­able current rating with AC1
            3 A
          • Simu­la­tion fault current
            No
          • Maximum current
            25 A
          • Rated current
            1 A
          • Imin = f (U = 230 V AC)
            3 A
          • Imin = f (U = 230 V DC)
            0.25 A
          • Imin=f(U=400V AC) for power circuit
            2 A
          • Imin=f(U=24V DC) for power circuit
            2 A
          Dimen­sions
          • Depth of installed product
            68 mm
          • Width of installed product
            9 mm
          Power
          • Total power loss under IN
            0.2 W
          • Power loss per pole at In
            0.1 W
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            5000
          • Number of mech­an­ical oper­a­tions
            10000
          Install­a­tion, mounting
          • Tight­ening torque
            1,3Nm
          • Factory fitted
            No
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            2,5mm²
          • Connec­tion cross-sect. rigid cable
            2,5mm²
          • Type of contacts
            2NO
          • Type of connec­tion
            with screw
          Accessories included
          • Type of accessory
            fault-signal contact
          Equip­ment
          • Number of auxil­iary contacts as normally closed contact
            0
          • Number of auxil­iary contacts as normally open contact
            2
          • Number of auxil­iary contacts as change-over contact
            0
          • Quantity of NC contacts
            0
          • Quantity of NO contacts
            2
          • Quantity of INV contacts
            0
          • Number of auxil­iary contacts as fault signal
            2
          Stand­ards
          • European directive WEEE
            concerned
          Use condi­tions
          • Oper­ating temper­ature
            -25…55 °C
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            3
          • Alti­tude
            2000 m
          • Air humidity protec­tion
            95% / 80°C
          • Stor­age/trans­port temper­ature
            -25…80 °C

          Downloads

          • Product image

            Image MZ527N  | Hager Africa

            Product Image MZ527N

          • Instruction manual

            Image Instruction manuals for MZ527N  | Hager Africa

            Instruction manuals for MZ527N

            PDF
            4 MB
          • Declaration of conformity

            Image EU Declaration of conformity for MZ527N  | Hager Africa

            EU Declaration of conformity for MZ527N

            Declaration Of Conformity

            PDF
            426 KB
            Image EU Declaration of conformity for MZ527N  | Hager Africa

            EU Declaration of conformity for MZ527N

            PDF
            442 KB
            Image EU Declaration of conformity for MZ527N  | Hager Africa

            EU Declaration of conformity for MZ527N

            Declaration

            PDF
            433 KB
            Image EU Declaration of conformity for MZ527N  | Hager Africa

            EU Declaration of conformity for MZ527N

            Declaration

            PDF
            118 KB
          • RoHS report

            Image Pollutant guidelines for MZ527N  | Hager Africa

            Pollutant guidelines for MZ527N

            REACH declaration MZ527N (english)

            PDF
            103 KB
            Image Pollutant guidelines for MZ527N  | Hager Africa

            Pollutant guidelines for MZ527N

            RoHS declaration MZ527N (english)

            PDF
            103 KB
          More documentation

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group