Shunt trip for motor starter 230V AC • MZ523N | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • Motor starters
  • Motor starters and accessories
  • Shunt trip
  • MZ523N
Image  MZ523N of the product Hager Africa | Hager Africa
Image  MZ523N of the product Hager Africa | Hager Africa

Shunt trip for motor starter 230V AC

MZ523N

Image  MZ523N of the product Hager Africa | Hager Africa
Image  MZ523N of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Shunt trip for motor starter 230V AC MZ523N

EAN
3250614565137
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Type of supply voltage
    AC
  • Frequency
    50 Hz
Voltage
  • Rated insu­la­tion voltage
    6000 V
  • DC control voltage
    0 V
  • Command voltage AC
    230 V
  • Rated oper­a­tional voltage in DC
    0 V
Elec­tric current
  • Imin=f(U=415V AC) for power circuit
    230 A
Dimen­sions
  • Depth of installed product
    68 mm
  • Width of installed product
    17.5 mm
Power
  • Inrush power absorbed
    5 VA
  • Total power loss under IN
    0 W
  • Power loss per pole at In
    0 W
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    2,5mm²
  • Connec­tion cross-sect. rigid cable
    2,5mm²
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -25…55 °C
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -25…80 °C

Downloads

  • Product image

    Image MZ523N  | Hager Africa

    Product Image MZ523N

  • ProductNotice

    Image Instruction manuals for MZ523N  | Hager Africa

    Instruction manuals for MZ523N

    PDF
    4 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for MZ523N  | Hager Africa

    EU Declaration of conformity for MZ523N

    Declaration

    PDF
    433 KB
    Image EU Declaration of conformity for MZ523N  | Hager Africa

    EU Declaration of conformity for MZ523N

    PDF
    442 KB
    Image EU Declaration of conformity for MZ523N  | Hager Africa

    EU Declaration of conformity for MZ523N

    Declaration Of Conformity

    PDF
    426 KB
    Image EU Declaration of conformity for MZ523N  | Hager Africa

    EU Declaration of conformity for MZ523N

    Declaration

    PDF
    118 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for MZ523N  | Hager Africa

    Product environmental profile for MZ523N

    PDF
    309 KB
  • ProductROHS

    Image Pollutant guidelines for MZ523N  | Hager Africa

    Pollutant guidelines for MZ523N

    REACH declaration MZ523N (english)

    PDF
    32 KB
    Image Pollutant guidelines for MZ523N  | Hager Africa

    Pollutant guidelines for MZ523N

    RoHS declaration MZ523N (english)

    PDF
    32 KB
More documentation

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group