120 labels circuit indication for MCB • MZ176 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Protec­tion devices
          • Auxil­i­aries and accessories
          • Auxil­i­aries and accessories for MCBs, RCCBs and RCBOs
          • Auxil­i­aries and accessories
          • MZ176
          Image  MZ176 of the product Hager Africa | Hager Africa
          Image  MZ176 of the product Hager Africa | Hager Africa

          120 labels for circuit indication for MCB

          MZ176

          Image  MZ176 of the product Hager Africa | Hager Africa
          Image  MZ176 of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          120 labels for circuit indication for MCB MZ176

          EAN
          3250614561764
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • More products
          Download the data sheet

          Technical properties

          Dimen­sions
          • Depth of installed product
            1.3 mm
          • Height of installed product
            5 mm
          • Length
            17.5 mm
          • Width of installed product
            15 mm
          Mater­ials
          • Trans­parent
            No
          Stand­ards
          • European directive WEEE
            not concerned
          Iden­ti­fic­a­tion
          • Aesthetic for B.G. Protec­tion devices
            Non applic­able

          Discover more of this product range

            5
          • 1
            MZ201 - Auxiliary contact 1C+1O 6A 240V AC
            MZ201
            Auxiliary contact 1C+1O 6A 240V AC
          • 2
            MZ202 - Alarm contact 1C+1O 6A 240V AC
            MZ202
            Alarm contact 1C+1O 6A 240V AC
          • 3
            MZN177 - 13 mod. marking strip for modular devices
            MZN177
            13 mod. marking strip for modular devices
          • 4
            CZ001 - Auxiliary contact for RCCB 2(1C+1O) 6A 240V AC
            CZ001
            Auxiliary contact for RCCB 2(1C+1O) 6A 240V AC
          • 5
            CZN005 - 1 set of  2 sealable terminal covers for RCCB 25 to 63A 2M
            CZN005
            1 set of 2 sealable terminal covers for RCCB 25 to 63A 2M

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group