MCB 3P 3kA C-16A 3M • MW316 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • MCBs
  • MCBs MW, MV, 3kA
  • 3 pole, MW, Curve C, 3kA
  • MW316
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

5
1
MW316 - MCB 3P 3kA C-16A 3M
MW316
MCB 3P 3kA C-16A 3M
2
MW306 - MCB 3P 3kA C-6A 3M
MW306
MCB 3P 3kA C-6A 3M
3
MW325 - MCB 3P 3kA C-25A 3M
MW325
MCB 3P 3kA C-25A 3M
4
MW332 - MCB 3P 3kA C-32A 3M
MW332
MCB 3P 3kA C-32A 3M
5
MW340 - MCB 3P 3kA C-40A 3M
MW340
MCB 3P 3kA C-40A 3M

MCB 3P 3kA C-16A 3M

MW316

  • Energy distri­bu­tion

MCB 3P 3kA C-16A 3M MW316

EAN
3250614533167
Packaging
4 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of protected poles
    3
  • Number of poles
    3 P
  • Type of pole
    3 P
  • Curve
    C
Func­tions
  • Concur­rently switching N-neutral
    No
Config­ur­a­tion
  • Number of modules
    3
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Aligned terminal
  • Bottom connec­tion aligne­ment for modular devices
    Aligned terminal
Main elec­trical features
  • Rated short circuit breaking capa­city Icn AC according IEC60898-1
    3 kA
  • Rated oper­a­tional voltage Ue
    230 / 400 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    4000 V
Elec­tric current
  • Rated current
    16 A
  • Rated service breaking capa­city Ics AC according IEC 60898-1
    3 kA
  • min/maxi threshold value of the AC thermal oper­a­tion
    1.13 / 1.45 In
  • Magnetic regu­lating currrent
    5 / 10 In
  • Rated short circuit breaking capa­city Icn under 400V AC according IEC60898-1
    3 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    3 kA
Elec­tric current / temper­ature
  • Rating current -25°C
    20.93 A
  • Rating current -20°C
    20.53 A
  • Rating current -15°C
    20.12 A
  • Rating current -10°C
    19.71 A
  • Rating current -5°C
    19.28 A
  • Rating current 0°C
    18.85 A
  • Rating current 5°C
    18.4 A
  • Rating current 10°C
    17.95 A
  • Rating current 15°C
    17.48 A
  • Rating current 20°C
    17 A
  • Rating current 25°C
    16.51 A
  • Rating current 30°C
    16 A
  • Rating current 35°C
    15.47 A
  • Rating current 40°C
    14.93 A
  • Rating current 45°C
    14.37 A
  • Rating current 50°C
    13.78 A
  • Rating current 55°C
    13.16 A
  • Rating current 60°C
    12.52 A
  • Rating current 65°C
    11.84 A
  • Rating current 70°C
    11.12 A
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    0.95
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    0.85
  • Correc­tion factor of magnetic trip­ping with 100 Hz
    1.1
  • Correc­tion factor of magnetic trip­ping with 200 Hz
    1.2
  • Correc­tion factor of magnetic trip­ping with 400 Hz
    1.5
  • Correc­tion factor of magnetic trip­ping with 60 Hz
    1
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    52.5 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    6.99 W
  • Power loss per pole at In
    2.14 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    4000
  • Number of mech­an­ical oper­a­tions
    20000
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    with screw
  • Tight­ening torque
    2,8Nm
  • Type of Bottom Connec­tion for modular devices
    BIcon­nect
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1 / 25mm²
  • Connec­tion cross-sect. rigid cable
    1 / 35mm²
  • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
    1 / 35 mm²
  • Connec­tion cross section of access and exit with screws, for flex­ible conductor
    1 / 25 mm²
  • Type of connec­tion
    with screw
Stand­ards
  • Standard text
    EN 60898-1
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -25…70 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limit­a­tion I²t
    3
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    for all climates
  • Stor­age/trans­port temper­ature
    -25…80 °C
Iden­ti­fic­a­tion
  • Aesthetic for B.G. Protec­tion devices
    FD

Downloads

  • Product image

    Image MW316  | Hager Africa

    Product Image MW316

  • ProductECDeclaration

    Image EU Declaration of conformity for MW316  | Hager Africa

    EU Declaration of conformity for MW316

    Declaration

    PDF
    339 KB
    Image EU Declaration of conformity for MW316  | Hager Africa

    EU Declaration of conformity for MW316

    Declaration

    PDF
    579 KB
    Image EU Declaration of conformity for MW316  | Hager Africa

    EU Declaration of conformity for MW316

    EU Declaration of Conformity

    PDF
    519 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for MW316  | Hager Africa

    Product environmental profile for MW316

    PEP - MCB 1P 6kA B-16A, 1 module (english)

    PDF
    9 MB
    Image Product environmental profile for MW316  | Hager Africa

    Product environmental profile for MW316

    PDF
    241 KB
    Image Product environmental profile for MW316  | Hager Africa

    Product environmental profile for MW316

    PEP_Hager_MC116A_EN_13072011

    PDF
    58 KB
  • ProductROHS

    Image Pollutant guidelines for MW316  | Hager Africa

    Pollutant guidelines for MW316

    RoHS declaration MW316 (english)

    PDF
    103 KB
    Image Pollutant guidelines for MW316  | Hager Africa

    Pollutant guidelines for MW316

    REACH declaration MW316 (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    MW306 - MCB 3P 3kA C-6A 3M
    MW306
    MCB 3P 3kA C-6A 3M
  • 2
    MW310 - MCB 3P 3kA C-10A 3M
    MW310
    MCB 3P 3kA C-10A 3M
  • 3
    MW320 - MCB 3P 3kA C-20A 3M
    MW320
    MCB 3P 3kA C-20A 3M
  • 4
    MW325 - MCB 3P 3kA C-25A 3M
    MW325
    MCB 3P 3kA C-25A 3M
  • 5
    MW332 - MCB 3P 3kA C-32A 3M
    MW332
    MCB 3P 3kA C-32A 3M

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group