MCB 2P 3kA C-6A 2M • MW206 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • MCBs
  • MCBs MW, MV, 3kA
  • 2 pole, MW, Curve C, 3kA
  • MW206
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

5
1
MW206 - MCB 2P 3kA C-6A 2M
MW206
MCB 2P 3kA C-6A 2M
2
MW240 - MCB 2P 3kA C-40A 2M
MW240
MCB 2P 3kA C-40A 2M
3
MW216 - MCB 2P 3kA C-16A 2M
MW216
MCB 2P 3kA C-16A 2M
4
MW220 - MCB 2P 3kA C-20A 2M
MW220
MCB 2P 3kA C-20A 2M
5
MW232 - MCB 2P 3kA C-32A 2M
MW232
MCB 2P 3kA C-32A 2M
Image  MW206 of the product Hager Africa | Hager Africa
Image  MW206 of the product Hager Africa | Hager Africa

MCB 2P 3kA C-6A 2M

MW206

Image  MW206 of the product Hager Africa | Hager Africa
Image  MW206 of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

MCB 2P 3kA C-6A 2M MW206

EAN
3250614532061
Packaging
6 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of protected poles
    2
  • Number of poles
    2 P
  • Type of pole
    2 P
  • Curve
    C
Func­tions
  • Concur­rently switching N-neutral
    No
Config­ur­a­tion
  • Number of modules
    2
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Aligned terminal
  • Bottom connec­tion aligne­ment for modular devices
    Aligned terminal
Main elec­trical features
  • Rated short circuit breaking capa­city Icn AC according IEC60898-1
    3 kA
  • Rated oper­a­tional voltage Ue
    400 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    4000 V
Elec­tric current
  • Rated current
    6 A
  • Rated service breaking capa­city Ics AC according IEC 60898-1
    3 kA
  • min/maxi threshold value of the AC thermal oper­a­tion
    1.13 / 1.45 In
  • Magnetic regu­lating currrent
    5 / 10 In
  • min/maxi threshold value of the DC magnetic oper­a­tion
    7 / 15 In
  • min/maxi threshold value of the DC thermal oper­a­tion
    1.13 / 1.45 In
  • Breaking capa­city on 1 pole for IT 400V NF 60947-2
    3 kA
  • Rated short circuit breaking capa­city Icn under 400V AC according IEC60898-1
    3 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    4.5 kA
Elec­tric current / temper­ature
  • Rating current -25°C
    7.2 A
  • Rating current -20°C
    7.1 A
  • Rating current -15°C
    7 A
  • Rating current -10°C
    6.9 A
  • Rating current -5°C
    6.8 A
  • Rating current 0°C
    6.7 A
  • Rating current 5°C
    6.6 A
  • Rating current 10°C
    6.5 A
  • Rating current 15°C
    6.3 A
  • Rating current 20°C
    6.2 A
  • Rating current 25°C
    6.1 A
  • Rating current 30°C
    6 A
  • Rating current 35°C
    5.9 A
  • Rating current 40°C
    5.8 A
  • Rating current 45°C
    5.6 A
  • Rating current 50°C
    5.5 A
  • Rating current 55°C
    5.4 A
  • Rating current 60°C
    5.2 A
  • Rating current 65°C
    5.1 A
  • Rating current 70°C
    5 A
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    0.95
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    0.85
  • Correc­tion factor of magnetic trip­ping with 100 Hz
    1.1
  • Correc­tion factor of magnetic trip­ping with 200 Hz
    1.2
  • Correc­tion factor of magnetic trip­ping with 400 Hz
    1.5
  • Correc­tion factor of magnetic trip­ping with 60 Hz
    1
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    2.6 W
  • Power loss per pole at In
    1.31 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    4000
  • Number of mech­an­ical oper­a­tions
    20000
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    with screw
  • Tight­ening torque
    2,8Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    metallic
  • Type of Bottom Connec­tion for modular devices
    BIcon­nect
  • Top remov­ab­ility for modular devices
    No
  • Bottom remov­ab­ility for modular devices
    No
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1 / 25mm²
  • Connec­tion cross-sect. rigid cable
    1 / 35mm²
  • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
    1 / 35 mm²
  • Connec­tion cross section of access and exit with screws, for flex­ible conductor
    1 / 25 mm²
  • Type of connec­tion
    with screw
Stand­ards
  • Standard text
    EN 60898-1
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -25…70 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limit­a­tion I²t
    3
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    for all climates
  • Stor­age/trans­port temper­ature
    -25…80 °C
Iden­ti­fic­a­tion
  • Aesthetic for B.G. Protec­tion devices
    FD

Downloads

  • Product image

    Image MW206  | Hager Africa

    Product Image MW206

  • ProductECDeclaration

    Image EU Declaration of conformity for MW206  | Hager Africa

    EU Declaration of conformity for MW206

    Declaration

    PDF
    339 KB
    Image EU Declaration of conformity for MW206  | Hager Africa

    EU Declaration of conformity for MW206

    Declaration

    PDF
    579 KB
    Image EU Declaration of conformity for MW206  | Hager Africa

    EU Declaration of conformity for MW206

    EU Declaration of Conformity

    PDF
    519 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for MW206  | Hager Africa

    Product environmental profile for MW206

    PEP - MCB 1P 6kA B-16A, 1 module (english)

    PDF
    9 MB
    Image Product environmental profile for MW206  | Hager Africa

    Product environmental profile for MW206

    PDF
    241 KB
    Image Product environmental profile for MW206  | Hager Africa

    Product environmental profile for MW206

    PEP_Hager_MC116A_EN_13072011

    PDF
    58 KB
  • ProductROHS

    Image Pollutant guidelines for MW206  | Hager Africa

    Pollutant guidelines for MW206

    REACH declaration MW206 (english)

    PDF
    32 KB
    Image Pollutant guidelines for MW206  | Hager Africa

    Pollutant guidelines for MW206

    RoHS declaration MW206 (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    MW210 - MCB 2P 3kA C-10A 2M
    MW210
    MCB 2P 3kA C-10A 2M
  • 2
    MW216 - MCB 2P 3kA C-16A 2M
    MW216
    MCB 2P 3kA C-16A 2M
  • 3
    MW220 - MCB 2P 3kA C-20A 2M
    MW220
    MCB 2P 3kA C-20A 2M
  • 4
    MW225 - MCB 2P 3kA C-25A 2M
    MW225
    MCB 2P 3kA C-25A 2M
  • 5
    MW232 - MCB 2P 3kA C-32A 2M
    MW232
    MCB 2P 3kA C-32A 2M

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group