Mag. MCB 2P 25kA 6.3A 400V • MMN206 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • MCBs
  • MCBs MMN, Magnetic
  • 2 pole, MMN, 20/25 kA
  • MMN206
Image  MMN206 of the product Hager Africa | Hager Africa
Image  MMN206 of the product Hager Africa | Hager Africa
Image  MMN206 of the product Hager Africa | Hager Africa
Image  MMN206 of the product Hager Africa | Hager Africa

Magnetic MCB 2P 25kA 6.3A 400V Zubehörmöglich. Anzeige IEC 947-2

MMN206

Image  MMN206 of the product Hager Africa | Hager Africa
Image  MMN206 of the product Hager Africa | Hager Africa
Image  MMN206 of the product Hager Africa | Hager Africa
Image  MMN206 of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Magnetic MCB 2P 25kA 6.3A 400V Zubehörmöglich. Anzeige IEC 947-2 MMN206

EAN
3250614440052
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    not applic­able
  • Number of protected poles
    2
  • Number of poles
    2 P
  • Type of pole
    2 P
  • Curve
    Mag
Func­tions
  • Concur­rently switching N-neutral
    No
Config­ur­a­tion
  • Number of modules
    2
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Aligned terminal
  • Bottom connec­tion aligne­ment for modular devices
    Aligned terminal
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    415 V
  • Type of supply voltage
    AC
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    6000 V
Elec­tric current
  • Rated current
    6.3 A
  • Magnetic regu­lating currrent
    12 In
  • Rating current -10°C according to IEC 60947
    6.3 A
  • Rating current -15°C according to IEC 60947
    6.3 A
  • Rating current -20°C according to IEC 60947
    6.3 A
  • Rating current -25°C according to IEC 60947
    6.3 A
  • Rating current -5°C according to IEC 60947
    6.3 A
  • Rating current 0°C according to IEC 60947
    6.3 A
  • Rating current 10°C according to IEC 60947
    6.3 A
  • Rating current 15°C according to IEC 60947
    6.3 A
  • Rating current 20°C according to IEC 60947
    6.3 A
  • Rating current 25°C according to IEC 60947
    6.3 A
  • Rating current 30°C according to IEC 60947
    6.3 A
  • Rating current 35°C according to IEC 60947
    6.3 A
  • Rating current 40°C according to IEC 60947
    6.3 A
  • Rating current 45°C according to IEC 60947
    6.3 A
  • Rating current 5°C according to IEC 60947
    6.3 A
  • Rating current 50°C according to IEC 60947
    6.3 A
  • Rating current 55°C according to IEC 60947
    6.3 A
  • Rating current 60°C according to IEC 60947
    6.3 A
  • Rating current 65°C according to IEC 60947
    6.3 A
  • Rating current 70°C according to IEC 60947
    6.3 A
  • Breaking capa­city on 1 pole for IT 400V NF 60947-2
    3 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
    50 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
    50 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
    25 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    25 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 220V AC IEC 60947-2
    50 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 380V AC IEC 60947-2
    25 kA
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    0.95
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    0.85
  • Correc­tion factor of magnetic trip­ping with 100 Hz
    1.1
  • Correc­tion factor of magnetic trip­ping with 200 Hz
    1.2
  • Correc­tion factor of magnetic trip­ping with 400 Hz
    1.5
  • Correc­tion factor of magnetic trip­ping with 60 Hz
    1
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Maximum power loss per pole according to the product standard
    3 W
  • Total power loss under IN
    0.4 W
  • Power loss per pole at In
    0.2 W
Trip­ping
  • Time of response when opening
    7 ms
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    with screw
  • Tight­ening torque
    2,8Nm
  • Type of top rail clip for modular devices
    Plastic
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connec­tion for modular devices
    BIcon­nect
  • Top remov­ab­ility for modular devices
    Yes
  • Bottom remov­ab­ility for modular devices
    Yes
  • Suit­able for flush-­mounting
    Yes
Connec­tion
  • Connec­tion cross-sec­tion at output with screw, for flex­ible conductor
    1 / 25 mm²
  • Connec­tion cross-sec­tion at output with screw, for massive conductor
    1 / 35 mm²
  • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
    1 / 35 mm²
  • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
    1 / 25 mm²
  • Down­stream cage clamp delivery status
    opened
  • Upstream cage clamp delivery status
    opened
Equip­ment
  • Can be access­or­ized
    Yes
Stand­ards
  • Standard text
    IEC 60947-2
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -25…70 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    for all climates
  • Stor­age/trans­port temper­ature
    -25…80 °C

Downloads

  • Product image

    Image MMN206  | Hager Africa

    Product Image MMN206

  • ProductECDeclaration

    Image EU Declaration of conformity for MMN206  | Hager Africa

    EU Declaration of conformity for MMN206

    Declaration

    PDF
    710 KB
    Image EU Declaration of conformity for MMN206  | Hager Africa

    EU Declaration of conformity for MMN206

    Declaration

    PDF
    689 KB
    Image EU Declaration of conformity for MMN206  | Hager Africa

    EU Declaration of conformity for MMN206

    EU Declaration of Conformity

    PDF
    650 KB
    Image EU Declaration of conformity for MMN206  | Hager Africa

    EU Declaration of conformity for MMN206

    Declaration

    PDF
    329 KB
    Image EU Declaration of conformity for MMN206  | Hager Africa

    EU Declaration of conformity for MMN206

    UKCA Declaration of Conformity

    PDF
    653 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for MMN206  | Hager Africa

    Product environmental profile for MMN206

    PDF
    432 KB
  • ProductROHS

    Image Pollutant guidelines for MMN206  | Hager Africa

    Pollutant guidelines for MMN206

    RoHS declaration MMN206 (english)

    PDF
    103 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    MMN200 - Magnetic MCB 2P 25kA 0.63A 400V access. indicator IEC 947-2
    MMN200
    Magnetic MCB 2P 25kA 0.63A 400V access. indicator IEC 947-2
  • 2
    MMN201 - Magnetic MCB 2P 25kA 1.25A 400V Zubehörmöglich. Anzeige IEC 947-2
    MMN201
    Magnetic MCB 2P 25kA 1.25A 400V Zubehörmöglich. Anzeige IEC 947-2
  • 3
    MMN202 - Magnetic MCB 2P 25kA 1.60A 400V access. indicator IEC 947-2
    MMN202
    Magnetic MCB 2P 25kA 1.60A 400V access. indicator IEC 947-2
  • 4
    MMN203 - Magnetic MCB 2P 25kA 2.5A 400V Zubehörmöglich. Anzeige IEC 947-2
    MMN203
    Magnetic MCB 2P 25kA 2.5A 400V Zubehörmöglich. Anzeige IEC 947-2
  • 5
    MMN204 - Magnetic MCB 2P 25kA 4A 400V Zubehörmöglich. Anzeige IEC 947-2
    MMN204
    Magnetic MCB 2P 25kA 4A 400V Zubehörmöglich. Anzeige IEC 947-2

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group