MCB 4P 6kA C-16A 4M • MCN416A | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • MCBs
  • MCBs MCN, MBN, 6kA
  • 4 pole, MCN, Curve C, 6kA
  • MCN416A
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

3
1
MCN463A - MCB 4P 6kA C-63A 4M
MCN463A
MCB 4P 6kA C-63A 4M
2
MCN432A - MCB 4P 6kA C-32A 4M
MCN432A
MCB 4P 6kA C-32A 4M
3
MCN450A - MCB 4P 6kA C-50A 4M
MCN450A
MCB 4P 6kA C-50A 4M
Image  MCN416A of the product Hager Africa | Hager Africa
Image  MCN416A of the product Hager Africa | Hager Africa

MCB 4P 6kA C-16A 4M

MCN416A

Image  MCN416A of the product Hager Africa | Hager Africa
Image  MCN416A of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

MCB 4P 6kA C-16A 4M MCN416A

EAN
3250614344541
Packaging
3 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of protected poles
    4
  • Number of poles
    4 P
  • Type of pole
    4 P
  • Curve
    C
Func­tions
  • Concur­rently switching N-neutral
    No
Config­ur­a­tion
  • Number of modules
    4
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Aligned terminal
  • Bottom connec­tion aligne­ment for modular devices
    Aligned terminal
Main elec­trical features
  • Rated short circuit breaking capa­city Icn AC according IEC60898-1
    6 kA
  • Rated oper­a­tional voltage Ue
    230 / 400 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    4000 V
Elec­tric current
  • Rated current
    16 A
  • Rated service breaking capa­city Ics AC according IEC 60898-1
    6 kA
  • min/maxi threshold value of the AC thermal oper­a­tion
    1.13 / 1.45 In
  • Magnetic regu­lating currrent
    5 / 10 In
  • min/maxi threshold value of the DC magnetic oper­a­tion
    7 / 15 In
  • min/maxi threshold value of the DC thermal oper­a­tion
    1.13 / 1.45 In
  • Breaking capa­city on 1 pole for IT 400V NF 60947-2
    3 kA
  • Rated short circuit breaking capa­city Icn under 400V AC according IEC60898-1
    6 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
    10 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    10 kA
Elec­tric current / temper­ature
  • Rating current -25°C
    20.4 A
  • Rating current -20°C
    20.1 A
  • Rating current -15°C
    19.7 A
  • Rating current -10°C
    19.3 A
  • Rating current -5°C
    18.9 A
  • Rating current 0°C
    18.5 A
  • Rating current 5°C
    18.1 A
  • Rating current 10°C
    17.7 A
  • Rating current 15°C
    17.3 A
  • Rating current 20°C
    16.9 A
  • Rating current 25°C
    16.5 A
  • Rating current 30°C
    16 A
  • Rating current 35°C
    15.5 A
  • Rating current 40°C
    15 A
  • Rating current 45°C
    14.4 A
  • Rating current 50°C
    13.9 A
  • Rating current 55°C
    13.3 A
  • Rating current 60°C
    12.7 A
  • Rating current 65°C
    12 A
  • Rating current 70°C
    11.3 A
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    0.95
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    0.85
  • Correc­tion factor of magnetic trip­ping with 100 Hz
    1.1
  • Correc­tion factor of magnetic trip­ping with 200 Hz
    1.2
  • Correc­tion factor of magnetic trip­ping with 400 Hz
    1.5
  • Correc­tion factor of magnetic trip­ping with 60 Hz
    1
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    70 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    10.8 W
  • Power loss per pole at In
    2.9 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    4000
  • Number of mech­an­ical oper­a­tions
    20000
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    with screw
  • Tight­ening torque
    2,8Nm
  • Type of Bottom Connec­tion for modular devices
    BIcon­nect
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1 / 25mm²
  • Connec­tion cross-sect. rigid cable
    1 / 35mm²
  • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
    1 / 35 mm²
  • Connec­tion cross section of access and exit with screws, for flex­ible conductor
    1 / 25 mm²
  • Type of connec­tion
    with screw
Stand­ards
  • Standard text
    EN 60898-1
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -25…70 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limit­a­tion I²t
    3
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    for all climates
  • Stor­age/trans­port temper­ature
    -25…80 °C
Iden­ti­fic­a­tion
  • Aesthetic for B.G. Protec­tion devices
    PD

Downloads

  • Product image

    Image MCN416A  | Hager Africa

    Product Image MCN416A

  • ProductECDeclaration

    Image EU Declaration of conformity for MCN416A  | Hager Africa

    EU Declaration of conformity for MCN416A

    EU Declaration of Conformity

    PDF
    536 KB
    Image EU Declaration of conformity for MCN416A  | Hager Africa

    EU Declaration of conformity for MCN416A

    Declaration

    PDF
    753 KB
    Image EU Declaration of conformity for MCN416A  | Hager Africa

    EU Declaration of conformity for MCN416A

    MCB

    PDF
    773 KB
    Image EU Declaration of conformity for MCN416A  | Hager Africa

    EU Declaration of conformity for MCN416A

    MCB

    PDF
    716 KB
    Image EU Declaration of conformity for MCN416A  | Hager Africa

    EU Declaration of conformity for MCN416A

    Declaration

    PDF
    468 KB
    Image EU Declaration of conformity for MCN416A  | Hager Africa

    EU Declaration of conformity for MCN416A

    UKCA Declaration of Conformity

    PDF
    541 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for MCN416A  | Hager Africa

    Product environmental profile for MCN416A

    PEP - MCB 1P 6kA B-16A, 1 module (english)

    PDF
    9 MB
    Image Product environmental profile for MCN416A  | Hager Africa

    Product environmental profile for MCN416A

    PEP_Hager_MCN116_EN_1772013

    PDF
    365 KB
    Image Product environmental profile for MCN416A  | Hager Africa

    Product environmental profile for MCN416A

    PEP_Hager_MC116A_EN_13072011

    PDF
    58 KB
  • ProductROHS

    Image Pollutant guidelines for MCN416A  | Hager Africa

    Pollutant guidelines for MCN416A

    RoHS declaration MCN416A (english)

    PDF
    32 KB
    Image Pollutant guidelines for MCN416A  | Hager Africa

    Pollutant guidelines for MCN416A

    REACH declaration MCN416A (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    4
  • 1
    MCN432A - MCB 4P 6kA C-32A 4M
    MCN432A
    MCB 4P 6kA C-32A 4M
  • 2
    MCN440A - MCB 4P 6kA C-40A 4M
    MCN440A
    MCB 4P 6kA C-40A 4M
  • 3
    MCN450A - MCB 4P 6kA C-50A 4M
    MCN450A
    MCB 4P 6kA C-50A 4M
  • 4
    MCN463A - MCB 4P 6kA C-63A 4M
    MCN463A
    MCB 4P 6kA C-63A 4M

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group