MCB 1P 6kA C-20A 1M • MC120A | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Protec­tion devices
          • MCBs
          • MCBs MC, MB, 6kA
          • 1 pole, MC, Curve C, 6kA
          • MC120A
          Current search
          Image Filter  | Hager Africa Filter
          Image Filter  | Hager Africa Filter
          ProductsShow
          Image  MC120A of the product Hager Africa | Hager Africa
          Image  MC120A of the product Hager Africa | Hager Africa

          MCB 1P 6kA C-20A 1M

          MC120A

          Image  MC120A of the product Hager Africa | Hager Africa
          Image  MC120A of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          MCB 1P 6kA C-20A 1M MC120A

          EAN
          3250614337093
          Packaging
          12 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Number of protected poles
            1
          • Number of poles
            1 P
          • Type of pole
            1 P
          • Curve
            C
          Func­tions
          • Concur­rently switching N-neutral
            No
          Config­ur­a­tion
          • Number of modules
            1
          Connectivity
          • Top connec­tion aligne­ment for modular devices
            Aligned terminal
          • Bottom connec­tion aligne­ment for modular devices
            Aligned terminal
          Main elec­trical features
          • Rated short circuit breaking capa­city Icn AC according IEC60898-1
            6 kA
          • Rated oper­a­tional voltage Ue
            230 / 400 V
          • Type of supply voltage
            AC
          • Frequency
            50/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            500 V
          • Rated impulse with­stand voltage
            4000 V
          Elec­tric current
          • Rated current
            20 A
          • Rated service breaking capa­city Ics AC according IEC 60898-1
            6 kA
          • min/maxi threshold value of the AC thermal oper­a­tion
            1.13 / 1.45 In
          • Magnetic regu­lating currrent
            5 / 10 In
          • Rated short circuit breaking capa­city Icn under 230V AC according IEC60898-1
            6 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
            6 kA
          Elec­tric current / temper­ature
          • Rating current -25°C
            28.03 A
          • Rating current -20°C
            27.39 A
          • Rating current -15°C
            26.74 A
          • Rating current -10°C
            26.41 A
          • Rating current -5°C
            25.45 A
          • Rating current 0°C
            24.81 A
          • Rating current 5°C
            24.17 A
          • Rating current 10°C
            23.52 A
          • Rating current 15°C
            22.88 A
          • Rating current 20°C
            22.23 A
          • Rating current 25°C
            21.59 A
          • Rating current 30°C
            20 A
          • Rating current 35°C
            20.3 A
          • Rating current 40°C
            19.66 A
          • Rating current 45°C
            19.01 A
          • Rating current 50°C
            19 A
          • Rating current 55°C
            17.73 A
          • Rating current 60°C
            17.08 A
          • Rating current 65°C
            16.44 A
          • Rating current 70°C
            15.79 A
          Current correc­tion factors
          • Correc­tion factor of rating current for 2 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 3 devices placed side-by-side
            0.95
          • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
            0.9
          • Correc­tion factor of rating current for 6 devices placed side-by-side
            0.85
          • Correc­tion factor of magnetic trip­ping with 100 Hz
            1.1
          • Correc­tion factor of magnetic trip­ping with 200 Hz
            1.2
          • Correc­tion factor of magnetic trip­ping with 400 Hz
            1.5
          • Correc­tion factor of magnetic trip­ping with 60 Hz
            1
          Dimen­sions
          • Depth of installed product
            70 mm
          • Height of installed product
            83 mm
          • Width of installed product
            17.5 mm
          Frequency
          • Frequency
            50 to 60 Hz
          Power
          • Total power loss under IN
            2.1 W
          • Power loss per pole at In
            2.1 W
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            10000
          • Number of mech­an­ical oper­a­tions
            20000
          Install­a­tion, mounting
          • Type of top connec­tion for modular devices
            with screw
          • Tight­ening torque
            2,8Nm
          • Type of Bottom Connec­tion for modular devices
            BIcon­nect
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            1 / 25mm²
          • Connec­tion cross-sect. rigid cable
            1 / 35mm²
          • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
            1 / 35 mm²
          • Connec­tion cross section of access and exit with screws, for flex­ible conductor
            1 / 25 mm²
          • Type of connec­tion
            with screw
          Stand­ards
          • Standard text
            EN 60898-1
          Use condi­tions
          • Oper­ating temper­ature
            -25…70 °C
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            2
          • Class of energy limit­a­tion I²t
            3
          • Alti­tude
            2000 m
          • Air humidity protec­tion
            for all climates
          • Stor­age/trans­port temper­ature
            -25…80 °C
          Iden­ti­fic­a­tion
          • Aesthetic for B.G. Protec­tion devices
            FD

          Downloads

          • Product image

            Image MC120A  | Hager Africa

            Product Image MC120A

          • ProductInspectionCertificate

            Image Certificates for MC120A  | Hager Africa

            Certificates for MC120A

            Certyfikat Zgodności BBJ-SEP

            PDF
            2 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for MC120A  | Hager Africa

            EU Declaration of conformity for MC120A

            EU Declaration of Conformity

            PDF
            536 KB
            Image EU Declaration of conformity for MC120A  | Hager Africa

            EU Declaration of conformity for MC120A

            Declaration

            PDF
            753 KB
            Image EU Declaration of conformity for MC120A  | Hager Africa

            EU Declaration of conformity for MC120A

            MCB

            PDF
            773 KB
            Image EU Declaration of conformity for MC120A  | Hager Africa

            EU Declaration of conformity for MC120A

            Declaration

            PDF
            410 KB
            Image EU Declaration of conformity for MC120A  | Hager Africa

            EU Declaration of conformity for MC120A

            MCB

            PDF
            716 KB
            Image EU Declaration of conformity for MC120A  | Hager Africa

            EU Declaration of conformity for MC120A

            UKCA Declaration of Conformity

            PDF
            541 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for MC120A  | Hager Africa

            Product environmental profile for MC120A

            PEP - MCB 1P 6kA B-16A, 1 module (english)

            PDF
            9 MB
            Image Product environmental profile for MC120A  | Hager Africa

            Product environmental profile for MC120A

            PDF
            241 KB
            Image Product environmental profile for MC120A  | Hager Africa

            Product environmental profile for MC120A

            PEP_Hager_MC116A_EN_13072011

            PDF
            58 KB
          • ProductROHS

            Image Pollutant guidelines for MC120A  | Hager Africa

            Pollutant guidelines for MC120A

            REACH declaration MC120A (english)

            PDF
            33 KB
            Image Pollutant guidelines for MC120A  | Hager Africa

            Pollutant guidelines for MC120A

            RoHS declaration MC120A (english)

            PDF
            103 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            MC100A - MCB 1P 6kA C-0.5A 1M
            MC100A
            MCB 1P 6kA C-0.5A 1M
          • 2
            MC101A - MCB 1P 6kA C-1A 1M
            MC101A
            MCB 1P 6kA C-1A 1M
          • 3
            MC102A - MCB 1P 6kA C-2A 1M
            MC102A
            MCB 1P 6kA C-2A 1M
          • 4
            MC103A - MCB 1P 6kA C-3A 1M
            MC103A
            MCB 1P 6kA C-3A 1M
          • 5
            MC104A - MCB 1P 6kA C-4A 1M
            MC104A
            MCB 1P 6kA C-4A 1M

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group