MCB 1P 6kA C-6A 1M • MC106A | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Protec­tion devices
          • MCBs
          • MCBs MC, MB, 6kA
          • 1 pole, MC, Curve C, 6kA
          • MC106A
          Current search
          Image Filter  | Hager Africa Filter
          Image Filter  | Hager Africa Filter
          ProductsShow

          Most popular products

          2
          1
          MC106A - MCB 1P 6kA C-6A 1M
          MC106A
          MCB 1P 6kA C-6A 1M
          2
          MC116A - MCB 1P 6kA C-16A 1M
          MC116A
          MCB 1P 6kA C-16A 1M
          Image  MC106A of the product Hager Africa | Hager Africa
          Image  MC106A of the product Hager Africa | Hager Africa

          MCB 1P 6kA C-6A 1M

          MC106A

          Image  MC106A of the product Hager Africa | Hager Africa
          Image  MC106A of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          MCB 1P 6kA C-6A 1M MC106A

          EAN
          3250614337055
          Packaging
          12 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Number of protected poles
            1
          • Number of poles
            1 P
          • Type of pole
            1 P
          • Curve
            C
          Func­tions
          • Concur­rently switching N-neutral
            No
          Config­ur­a­tion
          • Number of modules
            1
          Connectivity
          • Top connec­tion aligne­ment for modular devices
            Aligned terminal
          • Bottom connec­tion aligne­ment for modular devices
            Aligned terminal
          Main elec­trical features
          • Rated short circuit breaking capa­city Icn AC according IEC60898-1
            6 kA
          • Rated oper­a­tional voltage Ue
            230 / 400 V
          • Type of supply voltage
            AC
          • Frequency
            50/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            500 V
          • Rated impulse with­stand voltage
            4000 V
          Elec­tric current
          • Rated current
            6 A
          • Rated service breaking capa­city Ics AC according IEC 60898-1
            6 kA
          • min/maxi threshold value of the AC thermal oper­a­tion
            1.13 / 1.45 In
          • Magnetic regu­lating currrent
            5 / 10 In
          • min/maxi threshold value of the DC magnetic oper­a­tion
            7 / 15 In
          • min/maxi threshold value of the DC thermal oper­a­tion
            1.13 / 1.45 In
          • Breaking capa­city on 1 pole for IT 400V NF 60947-2
            3 kA
          • Rated short circuit breaking capa­city Icn under 230V AC according IEC60898-1
            6 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
            10 kA
          Elec­tric current / temper­ature
          • Rating current -25°C
            7.2 A
          • Rating current -20°C
            7.1 A
          • Rating current -15°C
            7 A
          • Rating current -10°C
            6.9 A
          • Rating current -5°C
            6.8 A
          • Rating current 0°C
            6.7 A
          • Rating current 5°C
            6.6 A
          • Rating current 10°C
            6.5 A
          • Rating current 15°C
            6.3 A
          • Rating current 20°C
            6.2 A
          • Rating current 25°C
            6.1 A
          • Rating current 30°C
            6 A
          • Rating current 35°C
            5.9 A
          • Rating current 40°C
            5.8 A
          • Rating current 45°C
            5.6 A
          • Rating current 50°C
            5.5 A
          • Rating current 55°C
            5.4 A
          • Rating current 60°C
            5.2 A
          • Rating current 65°C
            5.1 A
          • Rating current 70°C
            5 A
          Current correc­tion factors
          • Correc­tion factor of rating current for 2 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 3 devices placed side-by-side
            0.95
          • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
            0.9
          • Correc­tion factor of rating current for 6 devices placed side-by-side
            0.85
          • Correc­tion factor of magnetic trip­ping with 100 Hz
            1.1
          • Correc­tion factor of magnetic trip­ping with 200 Hz
            1.2
          • Correc­tion factor of magnetic trip­ping with 400 Hz
            1.5
          • Correc­tion factor of magnetic trip­ping with 60 Hz
            1
          Dimen­sions
          • Depth of installed product
            70 mm
          • Height of installed product
            83 mm
          • Width of installed product
            17.5 mm
          Frequency
          • Frequency
            50 to 60 Hz
          Power
          • Total power loss under IN
            1.3 W
          • Power loss per pole at In
            1.3 W
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            4000
          • Number of mech­an­ical oper­a­tions
            20000
          Install­a­tion, mounting
          • Type of top connec­tion for modular devices
            with screw
          • Tight­ening torque
            2,8Nm
          • Type of top rail clip for modular devices
            NA
          • Type of bottom rail clip for modular devices
            metallic
          • Type of Bottom Connec­tion for modular devices
            BIcon­nect
          • Top remov­ab­ility for modular devices
            No
          • Bottom remov­ab­ility for modular devices
            No
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            1 / 25mm²
          • Connec­tion cross-sect. rigid cable
            1 / 35mm²
          • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
            1 / 35 mm²
          • Connec­tion cross section of access and exit with screws, for flex­ible conductor
            1 / 25 mm²
          • Type of connec­tion
            with screw
          Stand­ards
          • Standard text
            EN 60898-1
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            -25…70 °C
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            2
          • Class of energy limit­a­tion I²t
            3
          • Alti­tude
            2000 m
          • Air humidity protec­tion
            for all climates
          • Stor­age/trans­port temper­ature
            -25…80 °C
          Iden­ti­fic­a­tion
          • Aesthetic for B.G. Protec­tion devices
            FD

          Downloads

          • Product image

            Image MC106A  | Hager Africa

            Product Image MC106A

          • ProductECDeclaration

            Image EU Declaration of conformity for MC106A  | Hager Africa

            EU Declaration of conformity for MC106A

            EU Declaration of Conformity

            PDF
            536 KB
            Image EU Declaration of conformity for MC106A  | Hager Africa

            EU Declaration of conformity for MC106A

            Declaration

            PDF
            753 KB
            Image EU Declaration of conformity for MC106A  | Hager Africa

            EU Declaration of conformity for MC106A

            MCB

            PDF
            773 KB
            Image EU Declaration of conformity for MC106A  | Hager Africa

            EU Declaration of conformity for MC106A

            Declaration

            PDF
            410 KB
            Image EU Declaration of conformity for MC106A  | Hager Africa

            EU Declaration of conformity for MC106A

            MCB

            PDF
            716 KB
            Image EU Declaration of conformity for MC106A  | Hager Africa

            EU Declaration of conformity for MC106A

            Declaration

            PDF
            468 KB
            Image EU Declaration of conformity for MC106A  | Hager Africa

            EU Declaration of conformity for MC106A

            UKCA Declaration of Conformity

            PDF
            541 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for MC106A  | Hager Africa

            Product environmental profile for MC106A

            PEP - MCB 1P 6kA B-16A, 1 module (english)

            PDF
            9 MB
            Image Product environmental profile for MC106A  | Hager Africa

            Product environmental profile for MC106A

            PDF
            241 KB
            Image Product environmental profile for MC106A  | Hager Africa

            Product environmental profile for MC106A

            PEP_Hager_MC116A_EN_13072011

            PDF
            58 KB
          • ProductROHS

            Image Pollutant guidelines for MC106A  | Hager Africa

            Pollutant guidelines for MC106A

            RoHS declaration MC106A (english)

            PDF
            32 KB
            Image Pollutant guidelines for MC106A  | Hager Africa

            Pollutant guidelines for MC106A

            REACH declaration MC106A (english)

            PDF
            33 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            MC100A - MCB 1P 6kA C-0.5A 1M
            MC100A
            MCB 1P 6kA C-0.5A 1M
          • 2
            MC101A - MCB 1P 6kA C-1A 1M
            MC101A
            MCB 1P 6kA C-1A 1M
          • 3
            MC102A - MCB 1P 6kA C-2A 1M
            MC102A
            MCB 1P 6kA C-2A 1M
          • 4
            MC103A - MCB 1P 6kA C-3A 1M
            MC103A
            MCB 1P 6kA C-3A 1M
          • 5
            MC104A - MCB 1P 6kA C-4A 1M
            MC104A
            MCB 1P 6kA C-4A 1M

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group