End cap, LF 20035/36, brown • M61438014 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Cable distri­bu­tion trunking
  • tehalit.lifea with adjustable parti­tion
  • tehalit.lifea uPVC general purpose trunking from 10 to 30 mm depth
  • tehalit.lifea 20 x 33
  • M61438014

End cap, LF 20035/36, brown

M61438014

  • Cable manage­ment

End cap, LF 20035/36, brown M61438014

EAN
4012740152150
Packaging
5 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • Product compat­ib­ility
    LF
Connectivity
  • Trunking coup­ling
    without coupler
Dimen­sions
  • Trunking height
    20 mm
  • Trunking width
    33 mm
Mater­ials
  • Colour
    brown
  • Material group
    plastic
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    -5…60 °C
temper­atur
  • Ambient temper­ature
    -5…65 °C

Downloads

  • Product image

    Image M61438014  | Hager Africa

    Product Image M61438014

  • ProductLicence

    Image Product licence for M61438014  | Hager Africa

    Product licence for M61438014

    Product_Licence_NF004_1074_LFF

    PDF
    1 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for M61438014  | Hager Africa

    EU Declaration of conformity for M61438014

    T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE

    PDF
    52 KB
    Image EU Declaration of conformity for M61438014  | Hager Africa

    EU Declaration of conformity for M61438014

    EU-Declaration LFF T045A FR_EN 26072019

    PDF
    48 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for M61438014  | Hager Africa

    Product environmental profile for M61438014

    PDF
    450 KB
  • ProductROHS

    Image Pollutant guidelines for M61438014  | Hager Africa

    Pollutant guidelines for M61438014

    RoHS declaration M61438014 (english)

    PDF
    33 KB
    Image Pollutant guidelines for M61438014  | Hager Africa

    Pollutant guidelines for M61438014

    REACH declaration M61438014 (english)

    PDF
    32 KB
More documentation

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group