Flat corner, FB 60130, grey • M55157030 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Cable distri­bu­tion trunking
  • tehalit.lifea large dimen­sion
  • tehalit.lifea uPVC general purpose trunking 60, 80 and 100 mm depth
  • tehalit.lifea 61 x 130, 4 cable retainer
  • M55157030

Flat corner, FB 60130, grey

M55157030

  • Cable manage­ment

Flat corner, FB 60130, grey M55157030

EAN
4012740105460
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • Product compat­ib­ility
    LF, LFF
Dimen­sions
  • Trunking height
    61 mm
  • Trunking width
    130 mm
  • Measure a
    160 mm
Cover, door
  • Lid with softlip
    No
Mater­ials
  • Colour
    stone grey
Install­a­tion, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory config­ur­a­tion
    Moulded
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    -5…60 °C

Downloads

  • Product image

    Image M55157030  | Hager Africa

    Product Image M55157030

  • ProductECDeclaration

    Image EU Declaration of conformity for M55157030  | Hager Africa

    EU Declaration of conformity for M55157030

    EC declaration of conformity FB

    PDF
    122 KB
    Image EU Declaration of conformity for M55157030  | Hager Africa

    EU Declaration of conformity for M55157030

    EU-Declaration FB T025A DE_EN 25072019

    PDF
    38 KB
  • ProductROHS

    Image Pollutant guidelines for M55157030  | Hager Africa

    Pollutant guidelines for M55157030

    RoHS declaration M55157030 (english)

    PDF
    33 KB
    Image Pollutant guidelines for M55157030  | Hager Africa

    Pollutant guidelines for M55157030

    REACH declaration M55157030 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    3
  • 1
    FB6013007030 - Trunking 60x130,grey
    FB6013007030
    Trunking 60x130, grey
  • 2
    M1346 - Partiton 1gang, FB-H60
    M1346
    Partiton 1gang, FB-H60
  • 3
    M5281 - Clip for FB 130
    M5281
    Clip for FB 130

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group