End cap, FB 60130, grey M55137030
EAN
4012740105743
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modeClamping and screwable
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityLF/FB
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height61 mm
-
Trunking width130 mm
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for M55137030
EC declaration of conformity FB
PDF122 KBEU Declaration of conformity for M55137030
EU-Declaration FB T025A DE_EN 25072019
PDF38 KB -
ProductROHS
Pollutant guidelines for M55137030
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for M55137030
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation