
Internal corner, FB 60130, grey M55117030
EAN
4012740105446
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityLF, LFF
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height61 mm
-
Trunking width130 mm
-
Measure a130 mm
Cover, door
-
Lid with softlipNo
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingWithout base punching
Settings
-
Angle range90 °
Accessories included
-
Accessory configurationMoulded
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for M55117030
EU-Declaration FB T025A DE_EN 25072019
PDF38 KBEU Declaration of conformity for M55117030
EC declaration of conformity FB
PDF122 KB -
ProductROHS
Pollutant guidelines for M55117030
REACH declaration M55117030 (english)
PDF32 KBPollutant guidelines for M55117030
RoHS declaration M55117030 (english)
PDF33 KB
More documentation