Trunking 60060,steel,pure white • LFS6006009010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Specific trunking solu­tions
  • tehalit.camelea steel sheet trunking
  • tehalit.camelea depth 40 and 60 mm
  • tehalit.camelea 60 x 60, 4 clips
  • LFS6006009010

Trunking LFS made of steel 60x60mm in pure white

LFS6006009010

Image  LFS6006009010 of the product Hager Africa | Hager Africa
  • Cable manage­ment

Trunking LFS made of steel 60x60mm in pure white LFS6006009010

EAN
4012740284110
Packaging
8 MTRs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Connectivity
  • Trunking coup­ling
    Couplers as separate refer­ence
Dimen­sions
  • Trunking height
    60 mm
  • Length
    2000 mm
  • Trunking width
    60 mm
  • Distance bottom-­punch along trunk­ing-­dir­ec­tion
    250 mm
  • Distance bottom-­punch cross­wise trunk­ing-­dir­ec­tion
    40 mm
Capa­city
  • Maximum number of cables (Ø 11 mm, 50% fill)
    12
  • Maximum number of cables (Ø 11 mm, 50% fill)
    12
Cover, door
  • Lid shape
    loose
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
  • Material group
    steel
  • Type of surface treat­ment
    Painted
  • Trans­parent
    No
Cable
  • Intern­al/useful cross section
    2860 mm²
Equip­ment
  • Number of fix dividers
    0
  • Number of plug­able separ­ators
    0
  • Compart­ment quantity
    1
  • Cable retainers per meter
    2
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Protec­tion index IP
    IP30
  • Impact strength
    IK08
Use condi­tions
  • Oper­ating temper­ature
    -5…90 °C

Downloads

  • Product image

    Image LFS6006009010  | Hager Africa

    Product Image LFS6006009010

  • ProductECDeclaration

    Image EU Declaration of conformity for LFS6006009010  | Hager Africa

    EU Declaration of conformity for LFS6006009010

    PDF
    633 KB
  • ProductROHS

    Image Pollutant guidelines for LFS6006009010  | Hager Africa

    Pollutant guidelines for LFS6006009010

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for LFS6006009010  | Hager Africa

    Pollutant guidelines for LFS6006009010

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    LFS600600VERZ - Trunking LFS made of steel 60x60mm galvanized
    LFS600600VERZ
    Trunking LFS made of steel 60x60mm galvanized
  • 2
    R2290VERZ - R 2290      Galv       Cable Retainer
    R2290VERZ
    R 2290 Galv Cable Retainer
  • 3
    M6290 - M 6290
    M6290
    M 6290
  • 4
    R2604VERZ - R 2604                 LFS-Coupling
    R2604VERZ
    R 2604 LFS-Coupling
  • 5
    L4180VERZ - Earth-terminal for trunking lid LFS of sheet steel
    L4180VERZ
    Earth-terminal for trunking lid LFS of sheet steel

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group