Trunking 20020,steel,pure white • LFS2002009010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Cable manage­ment
          • Specific trunking solu­tions
          • tehalit.camelea steel sheet trunking
          • tehalit.camelea depth 20 and 30 mm
          • tehalit.camelea 18 x 19
          • LFS2002009010
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa

          Trunking LFS made of steel 20x20mm in pure white

          LFS2002009010

          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          Image  LFS2002009010 of the product Hager Africa | Hager Africa
          • Cable manage­ment

          Trunking LFS made of steel 20x20mm in pure white LFS2002009010

          EAN
          4012740290890
          Packaging
          72 MTRs

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Config­ur­a­tion
          • Anti­bac­terial treat­ment
            No
          Connectivity
          • Trunking coup­ling
            Couplers as separate refer­ence
          Dimen­sions
          • Trunking height
            18 mm
          • Length
            2000 mm
          • Trunking width
            19 mm
          • Distance bottom-­punch along trunk­ing-­dir­ec­tion
            200 mm
          Capa­city
          • Maximum number of cables (Ø 11 mm, 50% fill)
            1
          • Maximum number of cables (Ø 11 mm, 50% fill)
            1
          Cover, door
          • Lid shape
            premounted
          Mater­ials
          • RAL colour
            RAL 9010 - Pure white
          • Material
            Steel
          • Material group
            steel
          • Type of surface treat­ment
            Painted
          • Trans­parent
            No
          Cable
          • Intern­al/useful cross section
            228 mm²
          Equip­ment
          • Number of fix dividers
            0
          • Number of plug­able separ­ators
            0
          • Compart­ment quantity
            1
          • Cable retainers per meter
            0
          Stand­ards
          • European directive RoHs
            volun­tary compli­ance
          Safety
          • Protec­tion index IP
            IP30
          • Impact strength
            IK08
          Use condi­tions
          • Oper­ating temper­ature
            -5…90 °C

          Downloads

          • Product image

            Image LFS2002009010  | Hager Africa

            Product Image LFS2002009010

          • Declaration of conformity

            Image EU Declaration of conformity for LFS2002009010  | Hager Africa

            EU Declaration of conformity for LFS2002009010

            PDF
            633 KB
          • RoHS report

            Image Pollutant guidelines for LFS2002009010  | Hager Africa

            Pollutant guidelines for LFS2002009010

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for LFS2002009010  | Hager Africa

            Pollutant guidelines for LFS2002009010

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation

          Accessories mandatory

          See more

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            LFS200200VERZ - Trunking LFS made of steel 20x20mm in pure white
            LFS200200VERZ
            Trunking LFS made of steel 20x20mm in pure white
          • 2
            R2320VERZ - Kit de mise à la terre du socle
            R2320VERZ
            Kit de mise à la terre du socle
          • 3
            L4181GNGE - Earth-cable plugable length 150mm green-yellow
            L4181GNGE
            Earth-cable plugable length 150mm green-yellow
          • 4
            L4182GNGE - Earth-cable plugable length 300mm green-yellow
            L4182GNGE
            Earth-cable plugable length 300mm green-yellow
          • 5
            L4183GNGE - Earth-cable plugable length 600mm green-yellow
            L4183GNGE
            Earth-cable plugable length 600mm green-yellow

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group