End cap LF30060,40060,60060, grey • LFF600667030 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Cable distri­bu­tion trunking
  • tehalit.lifea with adjustable parti­tion
  • tehalit.lifea uPVC general purpose trunking 60 mm depth
  • tehalit.lifea 60 x 60, 2 coup­ling pieces, 4 cable retainer
  • LFF600667030

End cap LF/LFF30060,40060,60060 grey

LFF600667030

  • Cable manage­ment

End cap LF/LFF30060,40060,60060 grey LFF600667030

EAN
4012740899710
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Connectivity
  • Trunking coup­ling
    without coupler
Dimen­sions
  • Trunking height
    60 mm
  • Trunking width
    57 mm
Mater­ials
  • Material group
    plastic
  • Type of surface treat­ment
    untreated
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    -5…60 °C
temper­atur
  • Ambient temper­ature
    -5…60 °C

Downloads

  • Product image

    Image LFF600667030  | Hager Africa

    Product Image LFF600667030

  • Product licence

    Image Product licence for LFF600667030  | Hager Africa

    Product licence for LFF600667030

    Product_Licence_NF004_1074_LFF

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for LFF600667030  | Hager Africa

    EU Declaration of conformity for LFF600667030

    T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE

    PDF
    52 KB
    Image EU Declaration of conformity for LFF600667030  | Hager Africa

    EU Declaration of conformity for LFF600667030

    EU-Declaration LFF T045A FR_EN 26072019

    PDF
    48 KB
  • RoHS report

    Image Pollutant guidelines for LFF600667030  | Hager Africa

    Pollutant guidelines for LFF600667030

    RoHS declaration LFF600667030 (english)

    PDF
    33 KB
    Image Pollutant guidelines for LFF600667030  | Hager Africa

    Pollutant guidelines for LFF600667030

    REACH declaration LFF600667030 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    2
  • 1
    LFF3006007030 - Liféa trunking 30x57 with coupling and 2 cable retainer, grey
    LFF3006007030
    Liféa trunking 30x57 with coupling and 2 cable retainer, grey
  • 2
    M7239 - Cable retainer,LF/LFP B=60mm
    M7239
    Cable retainer, LF/LFP B=60mm

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group