Adjus. external corner LFF40110 grey • LFF401137030 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Cable manage­ment
  • Cable distri­bu­tion trunking
  • tehalit.lifea with adjustable parti­tion
  • tehalit.lifea uPVC general purpose trunking with supports
  • tehalit.lifea 40 x 110, 2 coup­ling pieces, 4 cable retainer
  • LFF401137030
Image  LFF401137030 of the product Hager Africa | Hager Africa
Image  LFF401137030 of the product Hager Africa | Hager Africa
Image  LFF401137030 of the product Hager Africa | Hager Africa

adjustable external corner LF/LFF40110 grey

LFF401137030

Image  LFF401137030 of the product Hager Africa | Hager Africa
Image  LFF401137030 of the product Hager Africa | Hager Africa
Image  LFF401137030 of the product Hager Africa | Hager Africa
  • Cable manage­ment

adjustable external corner LF/LFF40110 grey LFF401137030

EAN
4012740868136
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Connectivity
  • Trunking coup­ling
    without coupler
Dimen­sions
  • Trunking height
    40 mm
  • Trunking width
    110 mm
  • Measure a
    68 mm
Cover, door
  • Lid with softlip
    No
Mater­ials
  • Material group
    plastic
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    83 / 97 °
Accessories included
  • Accessory config­ur­a­tion
    Moulded
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    -5…60 °C
temper­atur
  • Ambient temper­ature
    -5…60 °C

Downloads

  • Product image

    Image LFF401137030  | Hager Africa

    Product Image LFF401137030

  • Product licence

    Image Product licence for LFF401137030  | Hager Africa

    Product licence for LFF401137030

    Product_Licence_NF004_1074_LFF

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for LFF401137030  | Hager Africa

    EU Declaration of conformity for LFF401137030

    T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE

    PDF
    52 KB
    Image EU Declaration of conformity for LFF401137030  | Hager Africa

    EU Declaration of conformity for LFF401137030

    EU-Declaration LFF T045A FR_EN 26072019

    PDF
    48 KB
  • RoHS report

    Image Pollutant guidelines for LFF401137030  | Hager Africa

    Pollutant guidelines for LFF401137030

    RoHS declaration LFF401137030 (english)

    PDF
    33 KB
    Image Pollutant guidelines for LFF401137030  | Hager Africa

    Pollutant guidelines for LFF401137030

    REACH declaration LFF401137030 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    3
  • 1
    LFF4011007030 - Liféa trunking 40x110 with coupling and 2 cable retainer, grey
    LFF4011007030
    Liféa trunking 40x110 with coupling and 2 cable retainer, grey
  • 2
    M7249 - Cable retainer,LF/LFP B=110mm
    M7249
    Cable retainer, LF/LFP B=110mm
  • 3
    M2024 - Divider H: 40 mm
    M2024
    Divider H: 40 mm

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group