L 5262 Rivet Driver • L5262GRAU | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Enclosure trunking
  • Accessories
  • Accessories for tehalit.be­ha-set trunking
  • tehalit.be­ha-set rivet drivers
  • L5262GRAU
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

2
1
L5264SCHW - Rivet Driver for L5067 rivet black
L5264SCHW
Rivet Driver for L5067 rivet black
2
L5262GRAU - Rivet Driver for L5085 rivet stone grey
L5262GRAU
Rivet Driver for L5085 rivet stone grey

Rivet Driver for L5085 rivet stone grey

L5262GRAU

Image  L5262GRAU of the product Hager Africa | Hager Africa
  • Cable manage­ment

Rivet Driver for L5085 rivet stone grey L5262GRAU

EAN
4012740229234
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Mater­ials
  • Material group
    mixed material
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes

Downloads

  • Product image

    Image L5262GRAU  | Hager Africa

    Product Image L5262GRAU

  • ProductROHS

    Image Pollutant guidelines for L5262GRAU  | Hager Africa

    Pollutant guidelines for L5262GRAU

    REACH declaration L5262GRAU (english)

    PDF
    32 KB
    Image Pollutant guidelines for L5262GRAU  | Hager Africa

    Pollutant guidelines for L5262GRAU

    RoHS declaration L5262GRAU (english)

    PDF
    33 KB
More documentation

Accessories mandatory

See more

Discover more of this product range

    2
  • 1
    L5263ROT - Rivet Driver for L5123 rivet red
    L5263ROT
    Rivet Driver for L5123 rivet red
  • 2
    L5264SCHW - Rivet Driver for L5067 rivet black
    L5264SCHW
    Rivet Driver for L5067 rivet black

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group