L 5123 One Piece Rivet • L5123 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Enclosure trunking
  • Accessories
  • Accessories for tehalit.be­ha-set trunking
  • tehalit.be­ha-set one piece rivets
  • L5123
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

3
1
L5123 - Rivet for clamping strength hole 4mm halogenfree made of POM 4-7mm light grey
L5123
Rivet for clamping strength hole 4mm halogenfree made of POM 4-7mm light grey
2
L5085 - Rivet for clamping strength hole 4mm halogenfree made of POM 2-5mm light grey
L5085
Rivet for clamping strength hole 4mm halogenfree made of POM 2-5mm light grey
3
L5067 - Rivet for clamping strength hole 6mm halogenfree made of POM 3-8mm light grey
L5067
Rivet for clamping strength hole 6mm halogenfree made of POM 3-8mm light grey

Rivet for clamping strength hole 4mm halogenfree made of POM 4-7mm light grey

L5123

  • Cable manage­ment

Rivet for clamping strength hole 4mm halogenfree made of POM 4-7mm light grey L5123

EAN
4012740138697
Packaging
100 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Compat­ib­ility
  • Product compat­ib­ility
    Ba6, DNG, LKG,HNG,VK-flex
Dimen­sions
  • Drilled hole diameter
    4 mm
Mater­ials
  • Material group
    plastic
  • Material quality
    Other
  • Type of surface treat­ment
    untreated
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes

Downloads

  • Product image

    Image L5123  | Hager Africa

    Product Image L5123

  • ProductROHS

    Image Pollutant guidelines for L5123  | Hager Africa

    Pollutant guidelines for L5123

    REACH declaration L5123 (english)

    PDF
    32 KB
    Image Pollutant guidelines for L5123  | Hager Africa

    Pollutant guidelines for L5123

    RoHS declaration L5123 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    2
  • 1
    L5085 - Rivet for clamping strength hole 4mm halogenfree made of POM 2-5mm light grey
    L5085
    Rivet for clamping strength hole 4mm halogenfree made of POM 2-5mm light grey
  • 2
    L5067 - Rivet for clamping strength hole 6mm halogenfree made of POM 3-8mm light grey
    L5067
    Rivet for clamping strength hole 6mm halogenfree made of POM 3-8mm light grey

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group