Marking strips 1-100 • KWL002 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Connec­tion
  • Blocks and terminals
  • Junc­tion blocks
  • Marking strips
  • KWL002
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

1
1
KWL002 - Marking strip 1-100 to 25 strips
KWL002
Marking strip 1-100 to 25 strips

Marking strip 1-100 to 25 strips

KWL002

  • Energy distri­bu­tion

Marking strip 1-100 to 25 strips KWL002

EAN
3250613931223
Packaging
1 Set

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Mater­ials
  • Colour
    white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes

Downloads

  • Product image

    Image KWL002  | Hager Africa

    Product Image KWL002

  • ProductROHS

    Image Pollutant guidelines for KWL002  | Hager Africa

    Pollutant guidelines for KWL002

    REACH declaration KWL002 (english)

    PDF
    32 KB
    Image Pollutant guidelines for KWL002  | Hager Africa

    Pollutant guidelines for KWL002

    RoHS declaration KWL002 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    2
  • 1
    KWL003 - Marking strip 101-200 to 25 strips
    KWL003
    Marking strip 101-200 to 25 strips
  • 2
    KWL004 - Marking strip  L1, L2, L3, N, PE to 25 branches
    KWL004
    Marking strip L1, L2, L3, N, PE to 25 branches

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group