Brass terminal, 1x25² 5x10² 5x16²,Earth • KM11B | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Connec­tion
          • Blocks and terminals
          • Brass terminals
          • Brass terminals with base earth
          • KM11B
          Image  KM11B of the product Hager Africa | Hager Africa
          Image  KM11B of the product Hager Africa | Hager Africa

          Brass terminal, 1x25mm² 5x10mm² 5x16mm²,with mounting base, Color: green

          KM11B

          Image  KM11B of the product Hager Africa | Hager Africa
          Image  KM11B of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Brass terminal, 1x25mm² 5x10mm² 5x16mm²,with mounting base, Color: green KM11B

          EAN
          3250613831202
          Packaging
          20 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Number of poles
            1 P
          Elec­tric current
          • Rated current
            60 A
          Dimen­sions
          • Length
            85 mm
          • Width of installed product
            5 mm
          Connec­tion
          • Number and size of connec­tion points
            1x25+5x16+5x10mm²
          Settings
          • terminal type
            Brass rail terminal
          Stand­ards
          • European directive WEEE
            concerned
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            No

          Downloads

          • Product image

            Image KM11B  | Hager Africa

            Product Image KM11B

          • Instruction manual

            Image Instruction manuals for KM11B  | Hager Africa

            Instruction manuals for KM11B

            6LE008262A_MOA_Messingklemmen_23_1107

            PDF
            395 KB
          • Declaration of conformity

            Image EU Declaration of conformity for KM11B  | Hager Africa

            EU Declaration of conformity for KM11B

            PDF
            235 KB
            Image EU Declaration of conformity for KM11B  | Hager Africa

            EU Declaration of conformity for KM11B

            Declaration

            PDF
            235 KB
            Image EU Declaration of conformity for KM11B  | Hager Africa

            EU Declaration of conformity for KM11B

            PDF
            190 KB
          • RoHS report

            Image Pollutant guidelines for KM11B  | Hager Africa

            Pollutant guidelines for KM11B

            REACH declaration KM11B (english)

            PDF
            32 KB
            Image Pollutant guidelines for KM11B  | Hager Africa

            Pollutant guidelines for KM11B

            RoHS declaration KM11B (english)

            PDF
            33 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            KM07E - Brass terminal, 4x10mm² 3x16mm²,with mounting base,  Color: green
            KM07E
            Brass terminal, 4x10mm² 3x16mm², with mounting base, Color: green
          • 2
            KM10B - Brass terminal, 5x10mm² 5x16mm²,with mounting base,  Color: green
            KM10B
            Brass terminal, 5x10mm² 5x16mm², with mounting base, Color: green
          • 3
            KM11E - Brass terminal, 5x10mm² 5x16mm²,with mounting base,  Color: green
            KM11E
            Brass terminal, 5x10mm² 5x16mm², with mounting base, Color: green
          • 4
            KM10E - Brass terminal, 8x10mm² -2x16mm²(double drive),with mounting base,  Color: green
            KM10E
            Brass terminal, 8x10mm² -2x16mm²(double drive), with mounting base, Color: green
          • 5
            KM13E - Brass terminal, 7x10mm² 6x16mm²,with mounting base,  Color: green
            KM13E
            Brass terminal, 7x10mm² 6x16mm², with mounting base, Color: green

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group