Mounting base for Mini DIN rail terminal • K89500 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Connec­tion
  • Mini-junc­tion terminals
  • Mini-junc­tion terminals
  • Adaptor for symmet­rical DIN rail
  • K89500

Mounting base for K89000, K89100, K89200, K89300 for mounting on DIN rail

K89500

  • Energy distri­bu­tion

Mounting base for K89000, K89100, K89200, K89300 for mounting on DIN rail K89500

EAN
3250610712306
Packaging
25 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    12 mm
  • Height of installed product
    42.5 mm
  • Width of installed product
    6.5 mm
  • Built-in height
    42.5 mm
  • Built-in width
    6.5 mm
Mater­ials
  • Colour
    light grey  
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes

Downloads

  • Product image

    Image K89500  | Hager Africa

    Product Image K89500

  • RoHS report

    Image Pollutant guidelines for K89500  | Hager Africa

    Pollutant guidelines for K89500

    RoHS declaration K89500 (english)

    PDF
    33 KB
    Image Pollutant guidelines for K89500  | Hager Africa

    Pollutant guidelines for K89500

    REACH declaration K89500 (english)

    PDF
    32 KB
More documentation

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group