BUSBAR 630A • HZ159 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Main incomers
          • Changeover switches
          • Accessories for changeover switches
          • Busbars
          • HZ159
          Current search
          Image Filter  | Hager Africa Filter
          Image Filter  | Hager Africa Filter
          ProductsShow

          Most popular products

          2
          1
          HZ159 - BUSBAR 630A
          HZ159
          BUSBAR 630A
          2
          HZ157 - BUSBAR 250A
          HZ157
          BUSBAR 250A
          Image  HZ159 of the product Hager Africa | Hager Africa
          Image  HZ159 of the product Hager Africa | Hager Africa

          BUSBAR 630A

          HZ159

          Image  HZ159 of the product Hager Africa | Hager Africa
          Image  HZ159 of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          BUSBAR 630A HZ159

          EAN
          3250613361594
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Elec­tric current
          • Rated current
            630 A
          Dimen­sions
          • Depth of installed product
            300 mm
          • Height of installed product
            200 mm
          • Width of installed product
            200 mm
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes

          Downloads

          • Product image

            Image HZ159  | Hager Africa

            Product Image HZ159

          • ProductECDeclaration

            Image EU Declaration of conformity for HZ159  | Hager Africa

            EU Declaration of conformity for HZ159

            Declaration

            PDF
            777 KB
            Image EU Declaration of conformity for HZ159  | Hager Africa

            EU Declaration of conformity for HZ159

            Declaration

            PDF
            200 KB
            Image EU Declaration of conformity for HZ159  | Hager Africa

            EU Declaration of conformity for HZ159

            PDF
            367 KB
          • ProductROHS

            Image Pollutant guidelines for HZ159  | Hager Africa

            Pollutant guidelines for HZ159

            REACH 1907/2006 declaration Hager Switzerland

            PDF
            1 MB
            Image Pollutant guidelines for HZ159  | Hager Africa

            Pollutant guidelines for HZ159

            RoHS declaration HZ159 (english)

            PDF
            33 KB
            Image Pollutant guidelines for HZ159  | Hager Africa

            Pollutant guidelines for HZ159

            REACH declaration HZ159 (english)

            PDF
            32 KB
          More documentation

          Discover more of this product range

            5
          • 1
            HZ156 - BUSBAR 125/160A
            HZ156
            BUSBAR 125/160A
          • 2
            HZ157 - BUSBAR 250A
            HZ157
            BUSBAR 250A
          • 3
            HZ158 - BUSBAR 400A
            HZ158
            BUSBAR 400A
          • 4
            HZ162 - BUSBAR FOR HI460
            HZ162
            BUSBAR FOR HI460
          • 5
            HZ163 - BUSBAR FOR HI462
            HZ163
            BUSBAR FOR HI462

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group