RJ45 120 Ohm resistor for MODBUS RTU • HTG467H | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy manage­ment
  • Energy counting and meas­ure­ment
  • Energy meters
  • Ener­gy­meters
  • New ener­gy­meters (MID)
  • HTG467H

RJ45 120 Ohm resistor for MODBUS RTU

HTG467H

  • Energy manage­ment

RJ45 120 Ohm resistor for MODBUS RTU HTG467H

EAN
3250613139001
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Documentations
  • More products
Download the data sheet

Downloads

  • Product image

    Image HTG467H  | Hager Africa

    Product Image HTG467H

  • RoHS report

    Image Pollutant guidelines for HTG467H  | Hager Africa

    Pollutant guidelines for HTG467H

    REACH declaration HTG467H (english)

    PDF
    103 KB
More documentation

Discover more of this product range

    5
  • 1
    ECN140D - 1 Phase kWhmeter direct 40A 1M
    ECN140D
    1 Phase kWhmeter direct 40A 1M
  • 2
    ECP140D - 1 Phase kWhmeter direct 40A 1M S0 MID
    ECP140D
    1 Phase kWhmeter direct 40A 1M S0 MID
  • 3
    ECP180D - 1 Phase kWhmeter direct 80A 2M S0 MID
    ECP180D
    1 Phase kWhmeter direct 80A 2M S0 MID
  • 4
    ECP300C - 3 Phase kWhmeter via CT 1A or 5A 4M S0 MID
    ECP300C
    3 Phase kWhmeter via CT 1A or 5A 4M S0 MID
  • 5
    ECP310D - 3 Phase kWhmeter direct 125A 6M S0 MID
    ECP310D
    3 Phase kWhmeter direct 125A 6M S0 MID

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group