MCCB X160 3P 40kA 63A • HNA063H | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Main incomers
  • h3 MCCBs
  • x160 MCCBs
  • MCCBs x160 3 pole 40 kA
  • HNA063H
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

5
1
HNA040H - Moulded Case Circuit Breaker X160 3P 40kA 40A
HNA040H
Moulded Case Circuit Breaker X160 3P 40kA 40A
2
HNA160Z - Moulded Case Circuit Breaker x160 3P 40kA 160A
HNA160Z
Moulded Case Circuit Breaker x160 3P 40kA 160A
3
HNA125H - Moulded Case Circuit Breaker X160 3P 40kA 125A
HNA125H
Moulded Case Circuit Breaker X160 3P 40kA 125A
4
HNA100H - Moulded Case Circuit Breaker X160 3P 40kA 100A
HNA100H
Moulded Case Circuit Breaker X160 3P 40kA 100A
5
HNA063H - Moulded Case Circuit Breaker X160 3P 40kA 63A
HNA063H
Moulded Case Circuit Breaker X160 3P 40kA 63A
Image  HNA063H of the product Hager Africa | Hager Africa
Image  HNA063H of the product Hager Africa | Hager Africa

Moulded Case Circuit Breaker X160 3P 40kA 63A

HNA063H

Image  HNA063H of the product Hager Africa | Hager Africa
Image  HNA063H of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Moulded Case Circuit Breaker X160 3P 40kA 63A HNA063H

EAN
3250613130824
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Toggle
  • Number of poles
    3 P
  • Type of pole
    3P3D
Func­tions
  • Complete device with protec­tion unit
    Yes
  • Trip Unit
    TM A/F
  • With integ­rated earth leakage fault protec­tion
    No
Config­ur­a­tion
  • Number of modules
    4.5
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    220 / 415 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    690 V
  • Rated impulse with­stand voltage
    8 kV
  • With under voltage release
    No
Elec­tric current
  • Rated current
    63 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690V AC IEC 60947-2
    6 kA
  • Thermal protec­tion nob setting xIN
    0.63 / 0.8 / 1
  • Breaking capa­city on 1 pole for IT 230V NF 60947-2
    51 kA
  • Breaking capa­city on 1 pole for IT 400V NF 60947-2
    9 kA
  • Rated service breaking capa­city Ics AC according IEC 60947-2
    50 %
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
    85 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
    85 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
    40 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    40 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 440V AC IEC 60947-2
    25 kA
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    1
Power
  • Total power loss under IN
    30 W
  • Power loss per pole at In
    10 W
Trip­ping
  • Trip­mode
    TM
  • Thermal protec­tion trip time
    0 ms
  • Time of response when opening
    10 ms
Elec­trical specific­a­tions
  • Magnetic trip delay time
    0 ms
Endur­ance
  • Elec­tric endur­ance in number of cycles
    1000
  • Number of mech­an­ical oper­a­tions
    4000
Install­a­tion, mounting
  • DIN rail mounting with optional adapt­ator
    No
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    4 / 70mm²
  • Connec­tion cross-sect. rigid cable
    4 / 95mm²
  • Connec­tion
    Front connec­tion
  • Type of connec­tion
    with screw
Settings
  • Range of the magnetic adjust­ment
    1000 A
  • Setting type In or Ith
    IN
Equip­ment
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    0
  • Number of auxil­iary contacts as change-over contact
    0
  • Motor drive optional
    No
Use cases
  • Category of use
    A
Stand­ards
  • Standard text
    IEC 60947-2
Use condi­tions
  • Oper­ating temper­ature
    -25…70 °C
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    for all climates
  • Stor­age/trans­port temper­ature
    -35…70 °C

Downloads

  • Product image

    Image HNA063H  | Hager Africa

    Product Image HNA063H

  • ProductNotice

    Image Instruction manuals for HNA063H  | Hager Africa

    Instruction manuals for HNA063H

    PDF
    12 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for HNA063H  | Hager Africa

    EU Declaration of conformity for HNA063H

    EU Declaration of Conformity

    PDF
    430 KB
    Image EU Declaration of conformity for HNA063H  | Hager Africa

    EU Declaration of conformity for HNA063H

    Declaration

    PDF
    215 KB
    Image EU Declaration of conformity for HNA063H  | Hager Africa

    EU Declaration of conformity for HNA063H

    UKCA Declaration of Conformity

    PDF
    435 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    HNA016Z - Moulded Case Circuit Breaker x160 3P 40kA 16A
    HNA016Z
    Moulded Case Circuit Breaker x160 3P 40kA 16A
  • 2
    HNA020Z - Moulded Case Circuit Breaker x160 3P 40kA 20A
    HNA020Z
    Moulded Case Circuit Breaker x160 3P 40kA 20A
  • 3
    HNA025Z - Moulded Case Circuit Breaker x160 3P 40kA 25A
    HNA025Z
    Moulded Case Circuit Breaker x160 3P 40kA 25A
  • 4
    HNA032Z - Moulded Case Circuit Breaker x160 3P 40kA 32A
    HNA032Z
    Moulded Case Circuit Breaker x160 3P 40kA 32A
  • 5
    HNA040Z - Moulded Case Circuit Breaker x160 3P 40kA 40A
    HNA040Z
    Moulded Case Circuit Breaker x160 3P 40kA 40A

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group