MCB 3P 50kA C-20A 4.5M HMX320
EAN
3250613231996
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of protected poles3
-
Number of poles3 P
-
Type of pole3 P
-
CurveC
Functions
-
Concurrently switching N-neutralNo
Configuration
-
Number of modules4.5
Connectivity
-
Top connection alignement for modular devicesAligned terminal
-
Bottom connection alignement for modular devicesAligned terminal
Main electrical features
-
Rated short circuit breaking capacity Icn AC according IEC60898-150 kA
-
Rated operational voltage Ue415 V
-
Type of supply voltageAC
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage6000 V
Electric current
-
Rated current20 A
-
min/maxi threshold value of the AC thermal operation1.05 / 1.3 In
-
Magnetic regulating currrent5 / 10 In
-
Rating current -10°C according to IEC 6094727.39 A
-
Rating current -15°C according to IEC 6094728.02 A
-
Rating current -20°C according to IEC 6094728.64 A
-
Rating current -25°C according to IEC 6094729.24 A
-
Rating current -5°C according to IEC 6094726.74 A
-
Rating current 0°C according to IEC 6094726.08 A
-
Rating current 10°C according to IEC 6094724.7 A
-
Rating current 15°C according to IEC 6094723.98 A
-
Rating current 20°C according to IEC 6094723.24 A
-
Rating current 25°C according to IEC 6094722.47 A
-
Rating current 30°C according to IEC 6094721.68 A
-
Rating current 35°C according to IEC 6094720.86 A
-
Rating current 40°C according to IEC 6094720 A
-
Rating current 45°C according to IEC 6094719.1 A
-
Rating current 5°C according to IEC 6094725.4 A
-
Rating current 50°C according to IEC 6094718.16 A
-
Rating current 55°C according to IEC 6094717.17 A
-
Rating current 60°C according to IEC 6094716.12 A
-
Rating current 65°C according to IEC 6094715 A
-
Rating current 70°C according to IEC 6094713.78 A
-
Rated ultimate short-circuit breaking capacity Icu AC IEC 60947-250 kA
-
Breaking capacity on 1 pole for IT 400V NF 60947-24.5 kA
-
Breaking capacity on 1 pole for IT 415V NF 60947-24.5 kA
-
Rated service breaking capacity Ics AC according IEC 60947-250 %
-
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-250 kA
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side0.95
-
Correction factor of rating current for 4 and 5 devices placed side-by-side0.9
-
Correction factor of rating current for 6 devices placed side-by-side0.85
Dimensions
-
Depth of installed product70 mm
-
Height of installed product90 mm
-
Width of installed product80 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN5.8 W
-
Power loss per pole at In1.97 W
Endurance
-
Electric endurance in number of cycles4000
-
Number of mechanical operations20000
Installation, mounting
-
Type of top connection for modular deviceswith screw
-
Tightening torque3,5 to 5Nm
-
Type of top rail clip for modular devicesPlastic
-
Type of bottom rail clip for modular devicesplastic
-
Type of Bottom Connection for modular deviceswith screw
-
Top removability for modular devicesYes
-
Bottom removability for modular devicesYes
Connection
-
Connection cross-section at output with screw, for flexible conductor1 / 50 mm²
-
Connection cross-section at output with screw, for massive conductor1 / 70 mm²
-
Connection cross-sect. flexible conductor50mm²
-
Connection cross-sect. rigid cable70mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 70 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 50 mm²
-
Connection cross-section of input and output with screws, for massive conductors1 / 70 mm²
-
Connection cross section of access and exit with screws, for flexible conductor1 / 50 mm²
-
Type of connectionterminal with tightening compensation system
Standards
-
Standard textIEC 60947-2
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Class of energy limitation I²t3
-
Altitude2000 m
-
Air humidity protectionfor all climates
temperatur
-
Temperature of calibration40 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for HMX320
notice verrouillage manette disjoncteur 125A modulaire
PDF26 KB -
ProductEnvironmentProfile
Product environmental profile for HMX320
PDF378 KB
More documentation