MCB 2P 50kA C-16A 3M • HMX216 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Protec­tion devices
          • MCBs
          • MCBs HMX, 50kA type C
          • 2 pole, HMX
          • HMX216
          Current search
          Image Filter  | Hager Africa Filter
          Image Filter  | Hager Africa Filter
          ProductsShow

          Most popular products

          3
          1
          HMX232 - MCB 2P 50kA C-32A 3M
          HMX232
          MCB 2P 50kA C-32A 3M
          2
          HMX216 - MCB 2P 50kA C-16A 3M
          HMX216
          MCB 2P 50kA C-16A 3M
          3
          HMX210 - MCB 2P 50kA C-10A 3M
          HMX210
          MCB 2P 50kA C-10A 3M
          Image  HMX216 of the product Hager Africa | Hager Africa
          Image  HMX216 of the product Hager Africa | Hager Africa
          Image  HMX216 of the product Hager Africa | Hager Africa

          MCB 2P 50kA C-16A 3M

          HMX216

          Image  HMX216 of the product Hager Africa | Hager Africa
          Image  HMX216 of the product Hager Africa | Hager Africa
          Image  HMX216 of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          MCB 2P 50kA C-16A 3M HMX216

          EAN
          3250613231903
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Number of protected poles
            2
          • Number of poles
            2 P
          • Type of pole
            2 P
          • Curve
            C
          Func­tions
          • Concur­rently switching N-neutral
            No
          Config­ur­a­tion
          • Number of modules
            3
          Connectivity
          • Top connec­tion aligne­ment for modular devices
            Aligned terminal
          • Bottom connec­tion aligne­ment for modular devices
            Aligned terminal
          Main elec­trical features
          • Rated short circuit breaking capa­city Icn AC according IEC60898-1
            50 kA
          • Rated oper­a­tional voltage Ue
            415 V
          • Type of supply voltage
            AC
          • Frequency
            50/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            500 V
          • Rated impulse with­stand voltage
            6000 V
          Elec­tric current
          • Rated current
            16 A
          • min/maxi threshold value of the AC thermal oper­a­tion
            1.05 / 1.3 In
          • Magnetic regu­lating currrent
            5 / 10 In
          • Rating current -10°C according to IEC 60947
            20.83 A
          • Rating current -15°C according to IEC 60947
            21.26 A
          • Rating current -20°C according to IEC 60947
            21.67 A
          • Rating current -25°C according to IEC 60947
            22.08 A
          • Rating current -5°C according to IEC 60947
            20.4 A
          • Rating current 0°C according to IEC 60947
            19.96 A
          • Rating current 10°C according to IEC 60947
            19.05 A
          • Rating current 15°C according to IEC 60947
            18.58 A
          • Rating current 20°C according to IEC 60947
            18.09 A
          • Rating current 25°C according to IEC 60947
            17.59 A
          • Rating current 30°C according to IEC 60947
            17.08 A
          • Rating current 35°C according to IEC 60947
            16.55 A
          • Rating current 40°C according to IEC 60947
            16 A
          • Rating current 45°C according to IEC 60947
            15.43 A
          • Rating current 5°C according to IEC 60947
            19.51 A
          • Rating current 50°C according to IEC 60947
            14.85 A
          • Rating current 55°C according to IEC 60947
            14.23 A
          • Rating current 60°C according to IEC 60947
            13.59 A
          • Rating current 65°C according to IEC 60947
            12.92 A
          • Rating current 70°C according to IEC 60947
            12.21 A
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
            50 kA
          • Breaking capa­city on 1 pole for IT 400V NF 60947-2
            4.5 kA
          • Breaking capa­city on 1 pole for IT 415V NF 60947-2
            4.5 kA
          • Rated service breaking capa­city Ics AC according IEC 60947-2
            50 %
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
            50 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
            50 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
            50 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
            50 kA
          Current correc­tion factors
          • Correc­tion factor of rating current for 2 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 3 devices placed side-by-side
            0.95
          • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
            0.9
          • Correc­tion factor of rating current for 6 devices placed side-by-side
            0.85
          Dimen­sions
          • Depth of installed product
            70 mm
          • Height of installed product
            90 mm
          • Width of installed product
            53 mm
          Frequency
          • Frequency
            50 to 60 Hz
          Power
          • Total power loss under IN
            7.23 W
          • Power loss per pole at In
            3.6 W
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            4000
          • Number of mech­an­ical oper­a­tions
            20000
          Install­a­tion, mounting
          • Type of top connec­tion for modular devices
            with screw
          • Tight­ening torque
            3,5 to 5Nm
          • Type of top rail clip for modular devices
            Plastic
          • Type of bottom rail clip for modular devices
            plastic
          • Type of Bottom Connec­tion for modular devices
            with screw
          • Top remov­ab­ility for modular devices
            Yes
          • Bottom remov­ab­ility for modular devices
            Yes
          Connec­tion
          • Connec­tion cross-sec­tion at output with screw, for flex­ible conductor
            1 / 50 mm²
          • Connec­tion cross-sec­tion at output with screw, for massive conductor
            1 / 70 mm²
          • Connec­tion cross-sect. flex­ible conductor
            50mm²
          • Connec­tion cross-sect. rigid cable
            70mm²
          • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
            1 / 70 mm²
          • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
            1 / 50 mm²
          • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
            1 / 70 mm²
          • Connec­tion cross section of access and exit with screws, for flex­ible conductor
            1 / 50 mm²
          • Type of connec­tion
            terminal with tight­ening compens­a­tion system
          Stand­ards
          • Standard text
            IEC 60947-2
          Use condi­tions
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            3
          • Class of energy limit­a­tion I²t
            3
          • Alti­tude
            2000 m
          • Air humidity protec­tion
            for all climates
          temper­atur
          • Temper­ature of calib­ra­tion
            40 °C
          Iden­ti­fic­a­tion
          • Aesthetic for B.G. Protec­tion devices
            PD

          Downloads

          • Product image

            Image HMX216  | Hager Africa

            Product Image HMX216

          • ProductNotice

            Image Instruction manuals for HMX216  | Hager Africa

            Instruction manuals for HMX216

            notice verrouillage manette disjoncteur 125A modulaire

            PDF
            26 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for HMX216  | Hager Africa

            Product environmental profile for HMX216

            PEP - MCB 1P 6kA B-16A, 1 module (english)

            PDF
            9 MB
            Image Product environmental profile for HMX216  | Hager Africa

            Product environmental profile for HMX216

            PDF
            378 KB
          • ProductROHS

            Image Pollutant guidelines for HMX216  | Hager Africa

            Pollutant guidelines for HMX216

            REACH declaration HMX216 (english)

            PDF
            103 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            HMX210 - MCB 2P 50kA C-10A 3M
            HMX210
            MCB 2P 50kA C-10A 3M
          • 2
            HMX220 - MCB 2P 50kA C-20A 3M
            HMX220
            MCB 2P 50kA C-20A 3M
          • 3
            HMX225 - MCB 2P 50kA C-25A 3M
            HMX225
            MCB 2P 50kA C-25A 3M
          • 4
            HMX232 - MCB 2P 50kA C-32A 3M
            HMX232
            MCB 2P 50kA C-32A 3M
          • 5
            HMX240 - MCB 2P 50kA C-40A 3M
            HMX240
            MCB 2P 50kA C-40A 3M

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group