MCB 1P 50kA C-10A 1.5M • HMX110 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • MCBs
  • MCBs HMX, 50kA type C
  • 1 pole, HMX
  • HMX110

MCB 1P 50kA C-10A 1.5M

HMX110

  • Energy distri­bu­tion

MCB 1P 50kA C-10A 1.5M HMX110

EAN
3250613231811
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of protected poles
    1
  • Number of poles
    1 P
  • Type of pole
    1 P
  • Curve
    C
Func­tions
  • Concur­rently switching N-neutral
    No
Config­ur­a­tion
  • Number of modules
    1.5
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Aligned terminal
  • Bottom connec­tion aligne­ment for modular devices
    Aligned terminal
Main elec­trical features
  • Rated short circuit breaking capa­city Icn AC according IEC60898-1
    50 kA
  • Rated oper­a­tional voltage Ue
    240 / 415 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    6000 V
Elec­tric current
  • Rated current
    10 A
  • min/maxi threshold value of the AC thermal oper­a­tion
    1.05 / 1.3 In
  • Magnetic regu­lating currrent
    5 / 10 In
  • Rating current -10°C according to IEC 60947
    14.5 A
  • Rating current -15°C according to IEC 60947
    14.98 A
  • Rating current -20°C according to IEC 60947
    15.42 A
  • Rating current -25°C according to IEC 60947
    15.85 A
  • Rating current -5°C according to IEC 60947
    14.1 A
  • Rating current 0°C according to IEC 60947
    13.66 A
  • Rating current 10°C according to IEC 60947
    12.79 A
  • Rating current 15°C according to IEC 60947
    12.35 A
  • Rating current 20°C according to IEC 60947
    11.91 A
  • Rating current 25°C according to IEC 60947
    11.47 A
  • Rating current 30°C according to IEC 60947
    11.23 A
  • Rating current 35°C according to IEC 60947
    10.6 A
  • Rating current 40°C according to IEC 60947
    10 A
  • Rating current 45°C according to IEC 60947
    9.72 A
  • Rating current 5°C according to IEC 60947
    13.23 A
  • Rating current 50°C according to IEC 60947
    9.28 A
  • Rating current 55°C according to IEC 60947
    8.85 A
  • Rating current 60°C according to IEC 60947
    8.41 A
  • Rating current 65°C according to IEC 60947
    7.97 A
  • Rating current 70°C according to IEC 60947
    7.53 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
    50 kA
  • Breaking capa­city on 1 pole for IT 400V NF 60947-2
    4.5 kA
  • Breaking capa­city on 1 pole for IT 415V NF 60947-2
    4.5 kA
  • Rated service breaking capa­city Ics AC according IEC 60947-2
    50 %
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
    50 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
    50 kA
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    0.95
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    0.85
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    90 mm
  • Width of installed product
    27 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    2.22 W
  • Power loss per pole at In
    2.22 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    4000
  • Number of mech­an­ical oper­a­tions
    20000
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    with screw
  • Tight­ening torque
    3,5 to 5Nm
  • Type of top rail clip for modular devices
    Plastic
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connec­tion for modular devices
    with screw
  • Top remov­ab­ility for modular devices
    Yes
  • Bottom remov­ab­ility for modular devices
    Yes
Connec­tion
  • Connec­tion cross-sec­tion at output with screw, for flex­ible conductor
    1 / 50 mm²
  • Connec­tion cross-sec­tion at output with screw, for massive conductor
    1 / 70 mm²
  • Connec­tion cross-sect. flex­ible conductor
    50mm²
  • Connec­tion cross-sect. rigid cable
    70mm²
  • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
    1 / 70 mm²
  • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
    1 / 50 mm²
  • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
    1 / 70 mm²
  • Connec­tion cross section of access and exit with screws, for flex­ible conductor
    1 / 50 mm²
  • Type of connec­tion
    terminal with tight­ening compens­a­tion system
Stand­ards
  • Standard text
    IEC 60947-2
  • European directive WEEE
    concerned
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Class of energy limit­a­tion I²t
    3
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    for all climates
temper­atur
  • Temper­ature of calib­ra­tion
    40 °C
Iden­ti­fic­a­tion
  • Aesthetic for B.G. Protec­tion devices
    PD

Downloads

  • Product image

    Image HMX110  | Hager Africa

    Product Image HMX110

  • ProductNotice

    Image Instruction manuals for HMX110  | Hager Africa

    Instruction manuals for HMX110

    notice verrouillage manette disjoncteur 125A modulaire

    PDF
    26 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for HMX110  | Hager Africa

    Product environmental profile for HMX110

    PEP - MCB 1P 6kA B-16A, 1 module (english)

    PDF
    9 MB
    Image Product environmental profile for HMX110  | Hager Africa

    Product environmental profile for HMX110

    PDF
    378 KB
  • ProductROHS

    Image Pollutant guidelines for HMX110  | Hager Africa

    Pollutant guidelines for HMX110

    REACH declaration HMX110 (english)

    PDF
    103 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    HMX116 - MCB 1P 50kA C-16A 1.5M
    HMX116
    MCB 1P 50kA C-16A 1.5M
  • 2
    HMX120 - MCB 1P 50kA C-20A 1.5M
    HMX120
    MCB 1P 50kA C-20A 1.5M
  • 3
    HMX125 - MCB 1P 50kA C-25A 1.5M
    HMX125
    MCB 1P 50kA C-25A 1.5M
  • 4
    HMX132 - MCB 1P 50kA C-32A 1.5M
    HMX132
    MCB 1P 50kA C-32A 1.5M
  • 5
    HMX140 - MCB 1P 50kA C-40A 1.5M
    HMX140
    MCB 1P 50kA C-40A 1.5M

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group