MCB 1P 30kA B-100A 1.5M • HMJ190 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • MCBs
  • MCBs HMK, HMJ, 30kA
  • 1 pole, HMJ, Curve B
  • HMJ190

MCB 1P 30kA B-100A 1.5M

HMJ190

  • Energy distri­bu­tion

MCB 1P 30kA B-100A 1.5M HMJ190

EAN
3250613230388
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of protected poles
    1
  • Number of poles
    1 P
  • Type of pole
    1 P
  • Curve
    B
Func­tions
  • Concur­rently switching N-neutral
    No
Config­ur­a­tion
  • Number of modules
    1.5
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Aligned terminal
  • Bottom connec­tion aligne­ment for modular devices
    Aligned terminal
Main elec­trical features
  • Rated short circuit breaking capa­city Icn AC according IEC60898-1
    30 kA
  • Rated oper­a­tional voltage Ue
    240 / 415 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    6000 V
Elec­tric current
  • Rated current
    100 A
  • min/maxi threshold value of the AC thermal oper­a­tion
    1.13 / 1.45 In
  • Magnetic regu­lating currrent
    3 / 5 In
  • Rating current 10°C according to IEC 60947
    124 A
  • Rating current 15°C according to IEC 60947
    120 A
  • Rating current 20°C according to IEC 60947
    116 A
  • Rating current 25°C according to IEC 60947
    112 A
  • Rating current 30°C according to IEC 60947
    108 A
  • Rating current 35°C according to IEC 60947
    104 A
  • Rating current 40°C according to IEC 60947
    100 A
  • Rating current 45°C according to IEC 60947
    96.6 A
  • Rating current 50°C according to IEC 60947
    93.1 A
  • Rating current 55°C according to IEC 60947
    89.4 A
  • Rating current 60°C according to IEC 60947
    85.6 A
  • Rating current 65°C according to IEC 60947
    81.6 A
  • Rating current 70°C according to IEC 60947
    77.5 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
    30 kA
  • Breaking capa­city on 1 pole for IT 400V NF 60947-2
    4.5 kA
  • Breaking capa­city on 1 pole for IT 415V NF 60947-2
    4.5 kA
  • Rated service breaking capa­city Ics AC according IEC 60947-2
    25 %
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
    30 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
    30 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
    30 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    30 kA
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    1
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    90 mm
  • Width of installed product
    27 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    6.48 W
  • Power loss per pole at In
    6.48 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    1500
  • Number of mech­an­ical oper­a­tions
    20000
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    with screw
  • Tight­ening torque
    3,5 to 5Nm
  • Type of top rail clip for modular devices
    Plastic
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connec­tion for modular devices
    with screw
  • Top remov­ab­ility for modular devices
    Yes
  • Bottom remov­ab­ility for modular devices
    Yes
Connec­tion
  • Connec­tion cross-sec­tion at output with screw, for flex­ible conductor
    1 / 50 mm²
  • Connec­tion cross-sec­tion at output with screw, for massive conductor
    1 / 70 mm²
  • Connec­tion cross-sect. flex­ible conductor
    50mm²
  • Connec­tion cross-sect. rigid cable
    70mm²
  • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
    1 / 70 mm²
  • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
    1 / 50 mm²
  • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
    1 / 70 mm²
  • Connec­tion cross section of access and exit with screws, for flex­ible conductor
    1 / 50 mm²
  • Type of connec­tion
    terminal with tight­ening compens­a­tion system
Stand­ards
  • Standard text
    IEC 60947-2
  • European directive WEEE
    not concerned
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    for all climates
temper­atur
  • Temper­ature of calib­ra­tion
    40 °C
Iden­ti­fic­a­tion
  • Aesthetic for B.G. Protec­tion devices
    PD

Downloads

  • Product image

    Image HMJ190  | Hager Africa

    Product Image HMJ190

  • ProductECDeclaration

    Image EU Declaration of conformity for HMJ190  | Hager Africa

    EU Declaration of conformity for HMJ190

    Declaration

    PDF
    454 KB
    Image EU Declaration of conformity for HMJ190  | Hager Africa

    EU Declaration of conformity for HMJ190

    Declaration

    PDF
    439 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for HMJ190  | Hager Africa

    Product environmental profile for HMJ190

    PDF
    378 KB
More documentation

Discover more of this product range

    2
  • 1
    HMJ180 - MCB 1P 30kA B-80A 1.5M
    HMJ180
    MCB 1P 30kA B-80A 1.5M
  • 2
    HMJ199 - MCB 1P 30kA B-125A 1.5M
    HMJ199
    MCB 1P 30kA B-125A 1.5M

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group