
Moulded Case Circuit Breaker X160 4P 25kA 125A HHA126H
EAN
3250613130923
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderToggle
-
Number of poles4 P
-
Type of pole4P4D
Functions
-
Complete device with protection unitYes
-
Trip UnitTM A/F
-
With integrated earth leakage fault protectionNo
Configuration
-
Number of modules6
Main electrical features
-
Rated operational voltage Ue220 / 415 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage690 V
-
Rated impulse withstand voltage8 kV
-
With under voltage releaseNo
Electric current
-
Rated current125 A
-
Rated ultimate short-circuit breaking capacity Icu under 690V AC IEC 60947-24 kA
-
Thermal protection nob setting xIN0.63 / 0.8 / 1
-
Thermal setting current on neutral pole1 In
-
Breaking capacity on 1 pole for IT 230V NF 60947-221 kA
-
Breaking capacity on 1 pole for IT 400V NF 60947-29 kA
-
Rated service breaking capacity Ics AC according IEC 60947-280 %
-
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-235 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-235 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-225 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-225 kA
-
Rated ultimate short-circuit breaking capacity Icu under 440V AC IEC 60947-220 kA
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side1
-
Correction factor of rating current for 4 and 5 devices placed side-by-side1
-
Correction factor of rating current for 6 devices placed side-by-side1
Power
-
Total power loss under IN33 W
-
Power loss per pole at In11 W
Tripping
-
TripmodeTM
-
Thermal protection trip time0 ms
-
Time of response when opening10 ms
Electrical specifications
-
Magnetic trip delay time0 ms
Endurance
-
Electric endurance in number of cycles1000
-
Number of mechanical operations4000
Installation, mounting
-
DIN rail mounting with optional adaptatorNo
Connection
-
Connection cross-sect. flexible conductor4 / 70mm²
-
Connection cross-sect. rigid cable4 / 95mm²
-
ConnectionFront connection
-
Type of connectionwith screw
Settings
-
Range of the magnetic adjustment1500 A
-
Setting type In or IthIN
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
-
Motor drive optionalNo
Use cases
-
Category of useA
Standards
-
Standard textIEC 60947-2
Use conditions
-
Operating temperature-25…70 °C
-
Altitude2000 m
-
Air humidity protectionfor all climates
-
Storage/transport temperature-35…70 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for HHA126H
PDF12 MB -
ProductECDeclaration
EU Declaration of conformity for HHA126H
EU Declaration of Conformity
PDF430 KBEU Declaration of conformity for HHA126H
Declaration
PDF276 KBEU Declaration of conformity for HHA126H
Declaration
PDF215 KBEU Declaration of conformity for HHA126H
UKCA Declaration of Conformity
PDF435 KB
More documentation