MCCB X160 1P 25kA 63A • HHA061Z | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Main incomers
  • h3 MCCBs
  • x160 MCCBs
  • MCCBs x160 1 pole 25 kA
  • HHA061Z
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

2
1
HHA048Z - Moulded Case Circuit Breaker X160 1P 25kA 50A
HHA048Z
Moulded Case Circuit Breaker X160 1P 25kA 50A
2
HHA061Z - Moulded Case Circuit Breaker X160 1P 25kA 63A
HHA061Z
Moulded Case Circuit Breaker X160 1P 25kA 63A

Moulded Case Circuit Breaker X160 1P 25kA 63A

HHA061Z

  • Energy distri­bu­tion

Moulded Case Circuit Breaker X160 1P 25kA 63A HHA061Z

EAN
3250613136000
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Toggle
  • Number of poles
    1 P
  • Type of pole
    1P1D
Func­tions
  • Complete device with protec­tion unit
    Yes
  • Trip Unit
    TM F/F
  • With integ­rated earth leakage fault protec­tion
    No
Config­ur­a­tion
  • Number of modules
    1.5
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    220 / 240 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    690 V
  • Rated impulse with­stand voltage
    8 kV
  • With under voltage release
    No
Elec­tric current
  • Rated current
    63 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690V AC IEC 60947-2
    4 kA
  • Thermal protec­tion nob setting xIN
    1
  • Breaking capa­city on 1 pole for IT 230V NF 60947-2
    21 kA
  • Breaking capa­city on 1 pole for IT 400V NF 60947-2
    9 kA
  • Rated service breaking capa­city Ics AC according IEC 60947-2
    80 %
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
    25 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
    35 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
    25 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    25 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 440V AC IEC 60947-2
    20 kA
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    1
Power
  • Total power loss under IN
    5.1 W
  • Power loss per pole at In
    5.1 W
Trip­ping
  • Trip­mode
    TM
  • Thermal protec­tion trip time
    0 ms
  • Time of response when opening
    10 ms
Elec­trical specific­a­tions
  • Magnetic trip delay time
    0 ms
Endur­ance
  • Elec­tric endur­ance in number of cycles
    1000
  • Number of mech­an­ical oper­a­tions
    4000
Install­a­tion, mounting
  • DIN rail mounting with optional adapt­ator
    Yes
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    4 / 70mm²
  • Connec­tion cross-sect. rigid cable
    4 / 95mm²
  • Connec­tion
    Front connec­tion
  • Type of connec­tion
    with screw
Settings
  • Range of the magnetic adjust­ment
    1000 A
  • Setting type In or Ith
    IN
Equip­ment
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    0
  • Number of auxil­iary contacts as change-over contact
    0
  • Motor drive optional
    No
Use cases
  • Category of use
    A
Stand­ards
  • Standard text
    IEC 60947-2
Use condi­tions
  • Oper­ating temper­ature
    -25…70 °C
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    for all climates
  • Stor­age/trans­port temper­ature
    -35…70 °C

Downloads

  • Product image

    Image HHA061Z  | Hager Africa

    Product Image HHA061Z

  • ProductNotice

    Image Instruction manuals for HHA061Z  | Hager Africa

    Instruction manuals for HHA061Z

    PDF
    12 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for HHA061Z  | Hager Africa

    EU Declaration of conformity for HHA061Z

    Declaration

    PDF
    276 KB
    Image EU Declaration of conformity for HHA061Z  | Hager Africa

    EU Declaration of conformity for HHA061Z

    EU Declaration of Conformity

    PDF
    430 KB
    Image EU Declaration of conformity for HHA061Z  | Hager Africa

    EU Declaration of conformity for HHA061Z

    Declaration

    PDF
    215 KB
    Image EU Declaration of conformity for HHA061Z  | Hager Africa

    EU Declaration of conformity for HHA061Z

    UKCA Declaration of Conformity

    PDF
    435 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    HHA014Z - Moulded Case Circuit Breaker X160 1P 25kA 16A
    HHA014Z
    Moulded Case Circuit Breaker X160 1P 25kA 16A
  • 2
    HHA018Z - Moulded Case Circuit Breaker X160 1P 25kA 20A
    HHA018Z
    Moulded Case Circuit Breaker X160 1P 25kA 20A
  • 3
    HHA023Z - Moulded Case Circuit Breaker X160 1P 25kA 25A
    HHA023Z
    Moulded Case Circuit Breaker X160 1P 25kA 25A
  • 4
    HHA030Z - Moulded Case Circuit Breaker X160 1P 25kA 32A
    HHA030Z
    Moulded Case Circuit Breaker X160 1P 25kA 32A
  • 5
    HHA038Z - Moulded Case Circuit Breaker X160 1P 25kA 40A
    HHA038Z
    Moulded Case Circuit Breaker X160 1P 25kA 40A

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group