MCCB X160 3P 18kA 50A • HDA050Z | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

      Menu
      • Products
      • Solutions
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
        • Solutions
        • Energy distrib­ution
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Energy manag­ement
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Wiring acce­s­s­ories
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Building autom­ation
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Cable manag­ement
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Security
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • See All
      • Inspiration and knowledge
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
        • Inspiration and knowledge
        • Learning
          • How-to videos
          • E-learning
          • See All
          Sharing our knowledge with you
          Discover all our resources to help you find the right solution for your project
          Down­l­oads
        • Refe­rence projects
          Sharing our knowledge with you
          Discover all our resources to help you find the right solution for your project
          Down­l­oads
        • IEC standard
          Sharing our knowledge with you
          Discover all our resources to help you find the right solution for your project
          Down­l­oads
        • See All
      • Support
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
        • Support
        • Find a whol­e­s­aler
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • FAQ
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • Down­l­oads
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • Digital tools
          • Hage­rcad
          • eCat app
          • Hager mood
          • See All
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • Contact us
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • See All
      • About us
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
        • About us
        • Sustain­a­bility
          Sustain­a­bility for us
          Our path towards a more sustain­able future
          Learn more
        • News­l­etter
          Sustain­a­bility for us
          Our path towards a more sustain­able future
          Learn more
        • Investments
          Sustain­a­bility for us
          Our path towards a more sustain­able future
          Learn more
        • See All
      • See all the categories
      Account
      • Catalog
      • Energy distri­bu­tion
      • Main incomers
      • h3 MCCBs
      • x160 MCCBs
      • MCCBs x160 3 pole 18 kA
      • HDA050Z
      Current search
      Image Filter  | Hager Africa Filter
      Image Filter  | Hager Africa Filter
      ProductsShow

      Most popular products

      5
      1
      HDA160U - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D  160A 18kA CTC
      HDA160U
      Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 160A 18kA CTC
      2
      HDA125U - Moulded Case Circuit Breaker X160 3P 18kA 125A
      HDA125U
      Moulded Case Circuit Breaker X160 3P 18kA 125A
      3
      HDA100Z - Moulded Case Circuit Breaker X160 3P 18kA 100A
      HDA100Z
      Moulded Case Circuit Breaker X160 3P 18kA 100A
      4
      HDA025L - Moulded Case Circuit Breaker X160 3P 18kA 25A
      HDA025L
      Moulded Case Circuit Breaker X160 3P 18kA 25A
      5
      HDA020L - Moulded Case Circuit Breaker X160 3P 18kA 20A
      HDA020L
      Moulded Case Circuit Breaker X160 3P 18kA 20A
      Image  HDA050Z of the product Hager Africa | Hager Africa
      Image  HDA050Z of the product Hager Africa | Hager Africa

      Moulded Case Circuit Breaker X160 3P 18kA 50A

      HDA050Z

      Image  HDA050Z of the product Hager Africa | Hager Africa
      Image  HDA050Z of the product Hager Africa | Hager Africa
      • Energy distri­bu­tion

      Moulded Case Circuit Breaker X160 3P 18kA 50A HDA050Z

      EAN
      3250613136093
      Packaging
      1 Piece

      You have to log in with your myHager profile to see prices and to order.

      Add to a list
      Add to a list

      Login to create a product list

      You need to be logged into your myHager account to create product lists

      Create an account Sign in
      • Technical properties
      • Documentations
      • Accessories
      • More products
      Download the data sheet

      Technical properties

      Archi­tec­ture
      • Type of order
        Toggle
      • Number of poles
        3 P
      • Type of pole
        3P3D
      Func­tions
      • Complete device with protec­tion unit
        Yes
      • Trip Unit
        TM F/F
      • With integ­rated earth leakage fault protec­tion
        No
      Config­ur­a­tion
      • Number of modules
        4.5
      Main elec­trical features
      • Rated oper­a­tional voltage Ue
        220 / 415 V
      • Frequency
        50/60 Hz
      Voltage
      • Rated insu­la­tion voltage
        690 V
      • Rated impulse with­stand voltage
        8 kV
      • With under voltage release
        No
      Elec­tric current
      • Rated current
        50 A
      • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690V AC IEC 60947-2
        4 kA
      • Thermal protec­tion nob setting xIN
        1
      • Breaking capa­city on 1 pole for IT 230V NF 60947-2
        15 kA
      • Breaking capa­city on 1 pole for IT 400V NF 60947-2
        9 kA
      • Rated service breaking capa­city Ics AC according IEC 60947-2
        100 %
      • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
        25 kA
      • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
        25 kA
      • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
        18 kA
      • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
        18 kA
      • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 440V AC IEC 60947-2
        15 kA
      Current correc­tion factors
      • Correc­tion factor of rating current for 2 devices placed side-by-side
        1
      • Correc­tion factor of rating current for 3 devices placed side-by-side
        1
      • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
        1
      • Correc­tion factor of rating current for 6 devices placed side-by-side
        1
      Power
      • Total power loss under IN
        17.3 W
      • Power loss per pole at In
        5.8 W
      Trip­ping
      • Trip­mode
        TM
      • Thermal protec­tion trip time
        0 ms
      • Time of response when opening
        10 ms
      Elec­trical specific­a­tions
      • Magnetic trip delay time
        0 ms
      Endur­ance
      • Elec­tric endur­ance in number of cycles
        1000
      • Number of mech­an­ical oper­a­tions
        4000
      Install­a­tion, mounting
      • DIN rail mounting with optional adapt­ator
        Yes
      Connec­tion
      • Connec­tion cross-sect. flex­ible conductor
        4 / 70mm²
      • Connec­tion cross-sect. rigid cable
        4 / 95mm²
      • Connec­tion
        Front connec­tion
      • Type of connec­tion
        with screw
      Settings
      • Range of the magnetic adjust­ment
        600 A
      • Setting type In or Ith
        IN
      Equip­ment
      • Number of auxil­iary contacts as normally closed contact
        0
      • Number of auxil­iary contacts as normally open contact
        0
      • Number of auxil­iary contacts as change-over contact
        0
      • Motor drive optional
        No
      Use cases
      • Category of use
        A
      Stand­ards
      • Standard text
        IEC 60947-2
      Use condi­tions
      • Oper­ating temper­ature
        -25…70 °C
      • Alti­tude
        2000 m
      • Air humidity protec­tion
        for all climates
      • Stor­age/trans­port temper­ature
        -35…70 °C

      Downloads

      • Product image

        Image HDA050Z  | Hager Africa

        Product Image HDA050Z

      • ProductNotice

        Image Instruction manuals for HDA050Z  | Hager Africa

        Instruction manuals for HDA050Z

        PDF
        12 MB
      • ProductECDeclaration

        Image EU Declaration of conformity for HDA050Z  | Hager Africa

        EU Declaration of conformity for HDA050Z

        Declaration

        PDF
        276 KB
        Image EU Declaration of conformity for HDA050Z  | Hager Africa

        EU Declaration of conformity for HDA050Z

        EU Declaration of Conformity

        PDF
        430 KB
        Image EU Declaration of conformity for HDA050Z  | Hager Africa

        EU Declaration of conformity for HDA050Z

        Declaration

        PDF
        215 KB
        Image EU Declaration of conformity for HDA050Z  | Hager Africa

        EU Declaration of conformity for HDA050Z

        UKCA Declaration of Conformity

        PDF
        435 KB
      More documentation

      Accessories optional

      See more

      Discover more of this product range

        5
      • 1
        HDA016Z - Moulded Case Circuit Breaker X160 3P 18kA 16A
        HDA016Z
        Moulded Case Circuit Breaker X160 3P 18kA 16A
      • 2
        HDA020Z - Moulded Case Circuit Breaker X160 3P 18kA 20A
        HDA020Z
        Moulded Case Circuit Breaker X160 3P 18kA 20A
      • 3
        HDA025Z - Moulded Case Circuit Breaker X160 3P 18kA 25A
        HDA025Z
        Moulded Case Circuit Breaker X160 3P 18kA 25A
      • 4
        HDA032Z - Moulded Case Circuit Breaker X160 3P 18kA 32A
        HDA032Z
        Moulded Case Circuit Breaker X160 3P 18kA 32A
      • 5
        HDA040Z - Moulded Case Circuit Breaker X160 3P 18kA 40A
        HDA040Z
        Moulded Case Circuit Breaker X160 3P 18kA 40A

      Products and solutions

      • Products catalog
      • Energy distribution
      • Energy management
      • Cable management
      • Building automation
      • Wiring accessories
      • Security
      • Reference projects

      Contact and support

      • Find your closest wholesaler
      • Contact us
      • How to videos
      • FAQs
        Digital tools
      • Documentation
      • Learning
      • News

      Hager Africa & Near East - Who are we

      We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

      More about us

      Follow us!

      • Cookies
      • Privacy
      • Hagergroup
      • Report a vulnerability

      © 2022 Ha­ger Group