MCCB X160 3P 18kA 40A • HDA040L | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Main incomers
  • h3 MCCBs
  • x160 MCCBs
  • MCCBs x160 3 pole 18 kA
  • HDA040L
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

5
1
HDA125U - Moulded Case Circuit Breaker X160 3P 18kA 125A
HDA125U
Moulded Case Circuit Breaker X160 3P 18kA 125A
2
HDA160U - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D  160A 18kA CTC
HDA160U
Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 160A 18kA CTC
3
HDA063Z - Moulded Case Circuit Breaker X160 3P 18kA 63A
HDA063Z
Moulded Case Circuit Breaker X160 3P 18kA 63A
4
HDA100L - Moulded Case Circuit Breaker X160 3P 18kA 100A
HDA100L
Moulded Case Circuit Breaker X160 3P 18kA 100A
5
HDA160Z - Moulded Case Circuit Breaker X160 3P 18kA 160A
HDA160Z
Moulded Case Circuit Breaker X160 3P 18kA 160A

Moulded Case Circuit Breaker X160 3P 18kA 40A

HDA040L

  • Energy distri­bu­tion

Moulded Case Circuit Breaker X160 3P 18kA 40A HDA040L

EAN
3250613136499
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Toggle
  • Number of poles
    3 P
  • Type of pole
    3P3D
Func­tions
  • Complete device with protec­tion unit
    Yes
  • Trip Unit
    TM F/F
  • With integ­rated earth leakage fault protec­tion
    No
Config­ur­a­tion
  • Number of modules
    4.5
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    220 / 415 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    690 V
  • Rated impulse with­stand voltage
    8 kV
  • With under voltage release
    No
Elec­tric current
  • Rated current
    40 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690V AC IEC 60947-2
    4 kA
  • Thermal protec­tion nob setting xIN
    1
  • Breaking capa­city on 1 pole for IT 230V NF 60947-2
    15 kA
  • Breaking capa­city on 1 pole for IT 400V NF 60947-2
    9 kA
  • Rated service breaking capa­city Ics AC according IEC 60947-2
    100 %
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
    25 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
    25 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
    18 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    18 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 440V AC IEC 60947-2
    15 kA
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    1
Power
  • Total power loss under IN
    11 W
  • Power loss per pole at In
    3.7 W
Trip­ping
  • Trip­mode
    TM
  • Thermal protec­tion trip time
    0 ms
  • Time of response when opening
    10 ms
Elec­trical specific­a­tions
  • Magnetic trip delay time
    0 ms
Endur­ance
  • Elec­tric endur­ance in number of cycles
    1000
  • Number of mech­an­ical oper­a­tions
    4000
Install­a­tion, mounting
  • DIN rail mounting with optional adapt­ator
    No
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    4 / 70mm²
  • Connec­tion cross-sect. rigid cable
    4 / 95mm²
  • Connec­tion
    Front connec­tion
  • Type of connec­tion
    with screw
Settings
  • Range of the magnetic adjust­ment
    600 A
  • Setting type In or Ith
    IN
Equip­ment
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    0
  • Number of auxil­iary contacts as change-over contact
    0
  • Motor drive optional
    No
Use cases
  • Category of use
    A
Stand­ards
  • Standard text
    IEC 60947-2
Use condi­tions
  • Oper­ating temper­ature
    -25…70 °C
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    for all climates
  • Stor­age/trans­port temper­ature
    -35…70 °C

Downloads

  • Product image

    Image HDA040L  | Hager Africa

    Product Image HDA040L

  • ProductNotice

    Image Instruction manuals for HDA040L  | Hager Africa

    Instruction manuals for HDA040L

    PDF
    12 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for HDA040L  | Hager Africa

    EU Declaration of conformity for HDA040L

    Declaration

    PDF
    276 KB
    Image EU Declaration of conformity for HDA040L  | Hager Africa

    EU Declaration of conformity for HDA040L

    EU Declaration of Conformity

    PDF
    430 KB
    Image EU Declaration of conformity for HDA040L  | Hager Africa

    EU Declaration of conformity for HDA040L

    Declaration

    PDF
    215 KB
    Image EU Declaration of conformity for HDA040L  | Hager Africa

    EU Declaration of conformity for HDA040L

    UKCA Declaration of Conformity

    PDF
    435 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    HDA016Z - Moulded Case Circuit Breaker X160 3P 18kA 16A
    HDA016Z
    Moulded Case Circuit Breaker X160 3P 18kA 16A
  • 2
    HDA020Z - Moulded Case Circuit Breaker X160 3P 18kA 20A
    HDA020Z
    Moulded Case Circuit Breaker X160 3P 18kA 20A
  • 3
    HDA025Z - Moulded Case Circuit Breaker X160 3P 18kA 25A
    HDA025Z
    Moulded Case Circuit Breaker X160 3P 18kA 25A
  • 4
    HDA032Z - Moulded Case Circuit Breaker X160 3P 18kA 32A
    HDA032Z
    Moulded Case Circuit Breaker X160 3P 18kA 32A
  • 5
    HDA040Z - Moulded Case Circuit Breaker X160 3P 18kA 40A
    HDA040Z
    Moulded Case Circuit Breaker X160 3P 18kA 40A

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group