ENCLOSURE SURFACE GAMMA 52 M • GD413A | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Small enclos­ures
  • gamma surface enclos­ures
  • gamma 13 and accessories
  • 4 rows, 52 modules
  • GD413A
Image  GD413A of the product Hager Africa | Hager Africa
Image  GD413A of the product Hager Africa | Hager Africa
Image  GD413A of the product Hager Africa | Hager Africa

ENCLOSURE SURFACE GAMMA 52 M

GD413A

Image  GD413A of the product Hager Africa | Hager Africa
Image  GD413A of the product Hager Africa | Hager Africa
Image  GD413A of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

ENCLOSURE SURFACE GAMMA 52 M GD413A

EAN
3250612845040
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
Download the data sheet

Technical properties

Archi­tec­ture
  • Fixing mode
    surface-­mounting
Func­tions
  • With a pipe-in lead
    Yes
Config­ur­a­tion
  • Number of modules
    52
Compat­ib­ility
  • Suit­able for Multi­media
    No
Elec­tric current
  • Rated current
    63 A
Dimen­sions
  • Depth of installed product
    103 mm
  • Height of installed product
    625 mm
  • Width of installed product
    250 mm
Cover, door
  • Type of door closing
    non keylock
  • Iden­ti­fic­a­tion od protec­tion index
    40
  • Number of keylock of the door
    0
Mater­ials
  • Copper weight of the product
    0.048 kg
  • Colour
    RAL 9010
Settings
  • Enclosure type
    Distrib­utor empty cabinet
Equip­ment
  • Number of rows
    4
  • Quantity of section in width
    1
  • Quantity of rails
    4
  • Earthing terminal block
    Yes
  • Neutral terminal block
    Yes
  • Signal passing door
    Yes
Safety
  • IK protec­tion code against mecan­ical impacts
    IK05
  • Protec­tion class
    isol.­class I
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No

Downloads

  • Product image

    Image GD413A  | Hager Africa

    Product Image GD413A

  • ProductECDeclaration

    Image EU Declaration of conformity for GD413A  | Hager Africa

    EU Declaration of conformity for GD413A

    Declaration

    PDF
    217 KB
    Image EU Declaration of conformity for GD413A  | Hager Africa

    EU Declaration of conformity for GD413A

    Declaration

    PDF
    160 KB
    Image EU Declaration of conformity for GD413A  | Hager Africa

    EU Declaration of conformity for GD413A

    Declaration

    PDF
    108 KB
    Image EU Declaration of conformity for GD413A  | Hager Africa

    EU Declaration of conformity for GD413A

    PDF
    226 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for GD413A  | Hager Africa

    Product environmental profile for GD413A

    PDF
    414 KB
    Image Product environmental profile for GD413A  | Hager Africa

    Product environmental profile for GD413A

    PDF
    320 KB
More documentation

Accessories optional

See more

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group