ENCLOSURE SURFACE GAMMA 39 M • GD313A | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Small enclos­ures
  • gamma surface enclos­ures
  • gamma 13 and accessories
  • 3 rows, 39 modules
  • GD313A

ENCLOSURE SURFACE GAMMA 39 M

GD313A

  • Energy distri­bu­tion

ENCLOSURE SURFACE GAMMA 39 M GD313A

EAN
3250612845033
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
Download the data sheet

Technical properties

Archi­tec­ture
  • Fixing mode
    surface-­mounting
Func­tions
  • With a pipe-in lead
    Yes
Config­ur­a­tion
  • Number of modules
    39
Compat­ib­ility
  • Suit­able for Multi­media
    No
Elec­tric current
  • Rated current
    63 A
Dimen­sions
  • Depth of installed product
    103 mm
  • Height of installed product
    500 mm
  • Width of installed product
    250 mm
Cover, door
  • Type of door closing
    non keylock
  • Iden­ti­fic­a­tion od protec­tion index
    40
  • Number of keylock of the door
    0
Mater­ials
  • Copper weight of the product
    0.041 kg
  • Colour
    RAL 9010
Settings
  • Enclosure type
    Distrib­utor empty cabinet
Equip­ment
  • Number of rows
    3
  • Quantity of section in width
    1
  • Quantity of rails
    3
  • Earthing terminal block
    Yes
  • Neutral terminal block
    Yes
  • Signal passing door
    Yes
Safety
  • IK protec­tion code against mecan­ical impacts
    IK05
  • Protec­tion class
    isol.­class I
  • REACH conform
    No

Downloads

  • Product image

    Image GD313A  | Hager Africa

    Product Image GD313A

  • ProductECDeclaration

    Image EU Declaration of conformity for GD313A  | Hager Africa

    EU Declaration of conformity for GD313A

    Declaration

    PDF
    217 KB
    Image EU Declaration of conformity for GD313A  | Hager Africa

    EU Declaration of conformity for GD313A

    Declaration

    PDF
    160 KB
    Image EU Declaration of conformity for GD313A  | Hager Africa

    EU Declaration of conformity for GD313A

    Declaration

    PDF
    108 KB
    Image EU Declaration of conformity for GD313A  | Hager Africa

    EU Declaration of conformity for GD313A

    PDF
    226 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for GD313A  | Hager Africa

    Product environmental profile for GD313A

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)

    PDF
    25 MB
    Image Product environmental profile for GD313A  | Hager Africa

    Product environmental profile for GD313A

    PDF
    414 KB
    Image Product environmental profile for GD313A  | Hager Africa

    Product environmental profile for GD313A

    PDF
    320 KB
More documentation

Accessories optional

See more

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group