Keyhole saw, d = 102 mm • G7059 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Office trunking
  • Multi outlet blocs NR
  • Multi outlet modules for the desk
  • Pull out multi outlet modules
  • G7059
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

2
1
G7343LAN - built-in outlet unit, table mounted, 3 socket-outlets, painted Alu
G7343LAN
built-in outlet unit, table mounted, 3 socket-outlets, painted Alu
2
G7345LAN - built-in outlet unit,table m., 3 socket-outlets,1RJ45,cat6,2g,P/P, painted Alu
G7345LAN
built-in outlet unit,table m., 3 socket-outlets,1RJ45,cat6,2g,P/P, painted Alu

Keyhole saw, d = 102 mm

G7059

  • Cable manage­ment

Keyhole saw, d = 102 mm G7059

EAN
4012740887052
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Mater­ials
  • Material group
    steel
Stand­ards
  • European directive RoHs
    volun­tary compli­ance

Downloads

  • Product image

    Image G7059  | Hager Africa

    Product Image G7059

  • Installation guide

    Image Installation manuals for G7059  | Hager Africa

    Installation manuals for G7059

    Assembly Manual Lift Up

    PDF
    257 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for G7059  | Hager Africa

    EU Declaration of conformity for G7059

    Declaration

    PDF
    26 KB
More documentation

Discover more of this product range

    2
  • 1
    G7343LAN - built-in outlet unit, table mounted, 3 socket-outlets, painted Alu
    G7343LAN
    built-in outlet unit, table mounted, 3 socket-outlets, painted Alu
  • 2
    G7345LAN - built-in outlet unit,table m., 3 socket-outlets,1RJ45,cat6,2g,P/P, painted Alu
    G7345LAN
    built-in outlet unit, table m., 3 socket-outlets, 1RJ45, cat6, 2g, P/P, painted Alu

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group