Frame for devices >80, halogen-free, • G3560LAN | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Install­a­tion trunking
  • PVC, aluminium and steel trunking
  • tehalit.BRP/BRAP/BRS accessories
  • tehalit.BRP/BRAP/BRS finishing frame
  • G3560LAN

Frame for devices >80, halogen-free,

G3560LAN

  • Cable manage­ment

Frame for devices >80, halogen-free, G3560LAN

EAN
4012740849418
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • More products
Download the data sheet

Technical properties

Compat­ib­ility
  • Product compat­ib­ility
    G2720 und G2721
Cover, door
  • Lid mounting
    Internal
  • Lid width
    80 mm
  • Shape of cover for wall duct
    Plain
Mater­ials
  • Material group
    plastic
  • Type of surface treat­ment
    Painted
Stand­ards
  • European directive RoHs
    volun­tary compli­ance

Discover more of this product range

    1
  • 1
    G35609010 - Frame for devices >80, halogen-free,
    G35609010
    Frame for devices >80, halogen-free,

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group