Consolidation Point Cat.6A, RJ45, 6-gang • G3160 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Office trunking
  • Floor trunking and accessories
  • Floor trunking and accessories
  • Consol­id­a­tion points
  • G3160

Consolidation Point Cat.6A, RJ45, 6-gang

G3160

  • Cable manage­ment

Consolidation Point Cat.6A, RJ45, 6-gang G3160

EAN
4012740210942
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Dimen­sions
  • Height of installed product
    45 mm
  • Length
    162 mm
  • Width of installed product
    125 mm
Mater­ials
  • Material
    Mixed mater­ials
  • Material group
    mixed material
  • Type of surface treat­ment
    untreated
Stand­ards
  • European directive RoHs
    volun­tary compli­ance

Downloads

  • Product image

    Image G3160  | Hager Africa

    Product Image G3160

  • ProductROHS

    Image Pollutant guidelines for G3160  | Hager Africa

    Pollutant guidelines for G3160

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for G3160  | Hager Africa

    Pollutant guidelines for G3160

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group