Key lock insert, Orion.Plus • FZ850 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro+
  • Accessories for quadro+
  • Inserts for lock
  • FZ850

Key lock insert, Orion.Plus

FZ850

  • Energy distri­bu­tion

Key lock insert, Orion.Plus FZ850

EAN
3250612768509
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    10 cm
  • Height of installed product
    5 cm
  • Width of installed product
    8 cm
Equip­ment
  • with padlock
    No
  • with toggle
    Yes
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image FZ850  | Hager Africa

    Product Image FZ850

  • ProductECDeclaration

    Image EU Declaration of conformity for FZ850  | Hager Africa

    EU Declaration of conformity for FZ850

    EU-Konformitätserklärung ZAS132DFM2

    PDF
    318 KB
    Image EU Declaration of conformity for FZ850  | Hager Africa

    EU Declaration of conformity for FZ850

    Declaration

    PDF
    275 KB
    Image EU Declaration of conformity for FZ850  | Hager Africa

    EU Declaration of conformity for FZ850

    Declaration

    PDF
    284 KB
    Image EU Declaration of conformity for FZ850  | Hager Africa

    EU Declaration of conformity for FZ850

    Declaration

    PDF
    306 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for FZ850  | Hager Africa

    Product environmental profile for FZ850

    PDF
    449 KB
  • ProductROHS

    Image Pollutant guidelines for FZ850  | Hager Africa

    Pollutant guidelines for FZ850

    RoHS declaration FZ850 (english)

    PDF
    33 KB
    Image Pollutant guidelines for FZ850  | Hager Africa

    Pollutant guidelines for FZ850

    REACH declaration FZ850 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    4
  • 1
    FZ515 - Key lock insert, Quadro5, 8 mm
    FZ515
    Key lock insert, Quadro5, 8 mm
  • 2
    FZ516 - Key lock insert, Venezia, 8 mm
    FZ516
    Key lock insert, Venezia, 8 mm
  • 3
    FZ517 - Key lock insert, Quadro5, 6 mm
    FZ517
    Key lock insert, Quadro5, 6 mm
  • 4
    FZ508 - Swing lever,univers,with cylinder Nr.E1242 with 2 keys for encl.IP5-6, sealable
    FZ508
    Swing lever, univers, with cylinder Nr.E1242 with 2 keys for encl.IP5-6, sealable

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group